Provides connectivity to PROFINET, MODBUS TCP, and OPC UA networks. It enables the operation of up to eight IO-Link sensors/actuators and is also used to acquire digital signals. The device is designed for use in systems manufacturing.
IOL MA8 PN DI8
-
Communication module
1072838
Eight-channel IO-Link master provides convenient configuration of IO-Link devices using web-based management. Supports connectivity to PROFINET IO, MODBUS, and OPC UA. Features eight auxiliary digital inputs, redundant input power supply connections, plug-in push-in terminals.
Free download available.
Downloads
Product details
| Width | 45 mm |
| Height | 114.5 mm |
| Depth | 99 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Mounting type | DIN rail mounting |
| Color (Housing) | gray (RAL 7042) |
| Housing material | Polyamide |
| PROFINET | |
| No. of channels | 2 |
| Connection method | RJ45 jack |
| Transmission speed | 10/100 Mbps (with auto negotiation) |
| Transmission physics | Ethernet in RJ45 twisted pair |
| PROFINET | |
| Equipment type | PROFINET-Device |
| System-specific protocols | PROFINET protocols LLDP |
| PROFINET protocols MRP client | |
| PROFINET protocols DCP | |
| DCE/RPC | |
| Protocols supported | SNMP v1 |
| HTTP | |
| TFTP | |
| FTP | |
| BootP | |
| DHCP | |
| SSH | |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | IEC 61131-2 type 1 |
| Number of inputs | 8 |
| Connection method | Push-in / plug connection |
| Connection technology | 3-conductor |
| Input voltage range "0" signal | 0 V DC ... 5 V DC |
| Input voltage range "1" signal | 15 V DC ... 30 V DC |
| Nominal input voltage UIN | 24 V DC |
| Nominal input current at UIN | typ. 3.5 mA |
| Input frequency | 0.5 kHz |
| Protective circuit | Overload protection |
| Short-circuit protection for the sensor supply | |
| Digital | |
| Input name | Digital inputs |
| Description of the input | IO-Link ports in digital input (DI) mode |
| Number of inputs | max. 8 (EN 61131-2 types 1 and 3) |
| Connection method | Push-in / plug connection |
| Connection technology | 3-conductor |
| Nominal input voltage UIN | 24 V DC |
| Input voltage range "0" signal | 8 V DC ... 11.5 V DC (for C/Q pin) |
| Input voltage range "1" signal | 10.5 V DC ... 13 V DC |
| Sensor current per channel | max. 200 mA (from L+/L-) |
| Total sensor current | max. 1.6 A (from L+/L-) |
| Protective circuit | Overload protection; yes |
| Short-circuit protection for the sensor supply; electronic | |
| IO-Link | |
| Description of the input | Digital inputs (DI) |
| Connection method | Push-in / plug connection |
| Nominal input voltage UIN | 24 V DC |
| Input voltage range "0" signal | 5.2 V DC ... 6.4 V DC |
| Input voltage range "1" signal | 6.8 V DC ... 8 V DC |
| Nominal input current | typ. 3.5 mA |
| Sensor current per channel | max. 200 mA (from L+/L-) |
| Total sensor current | max. 1.6 A (from L+/L-) |
| Protective circuit | Overload protection; yes |
| Short-circuit protection for the sensor supply; yes | |
| IO-Link | |
| Number of ports | 8 |
| Connection method | Push-in / plug connection |
| Connection technology | 3-conductor |
| Cycle Time | min. 4 ms (IO-Link cycle time) |
| Digital: | |
| Maximum output current per channel | 200 mA |
| Digital | |
| Output description | IO-Link ports in digital output (DO) mode |
| Connection method | Push-in / plug connection |
| Connection technology | 3-conductor |
| Number of outputs | max. 8 |
| Nominal output voltage | 24 V DC |
| Maximum output current per channel | 200 mA |
| Maximum output current per module | 1.6 A |
| Nominal load, ohmic | 4.8 W (120 Ω, at nominal load) |
| Output voltage when switched off | max. 1 V |
| Output current when switched off | max. 400 µA |
| Protective circuit | Overload protection |
| Short-circuit protection; yes | |
| Behavior with overload | Shutdown with automatic restart |
| Product type | I/O component |
| Product family | Stand-alone |
| Type | Stand-alone |
| Maximum power dissipation for nominal condition | 4.4 W |
| Supply: IO-Link | |
| Nominal voltage for I/O supply | 24 V DC |
| Nominal current for every IO-Link port | max. 200 mA (at C/Q) |
| max. 200 mA (at L+/L-) | |
| Permissible cable length | < 20 m |
| Protective circuit | Overload protection; yes |
| Potentials | |
| Supply voltage | 24 V DC |
| Supply voltage range | 10.8 V DC ... 30 V DC |
| Current draw | 155 mA |
| Supply: Module electronics | |
| Supply voltage | 24 V DC |
| Supply voltage range | 18 V DC ... 30 V DC |
| Current consumption | 3.7 A |
| Supply: | |
| Supply voltage | 24 V DC |
| Supply voltage range | 18 V DC ... 30 V DC |
| Current consumption | max. 3.7 A |
| Typical current consumption | 155 mA (at 24 V DC) |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 24 V supply/Ethernet | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (US) / FE | 500 V AC, 50 Hz, 1 min |
| Test voltage: Ethernet/FE | 500 V AC, 50 Hz, 1 min |
| Test voltage: Ethernet/Ethernet | 500 V AC, 50 Hz, 1 min |
| Connection method | Push-in connection |
| pluggable | yes |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Stripping length | 10 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP20 |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % |
| Permissible humidity (storage/transport) | 10 % ... 95 % |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 1g |
| Item number | 1072838 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI |
| Product key | DRI7PA |
| GTIN | 4055626765778 |
| Weight per piece (including packing) | 372.5 g |
| Weight per piece (excluding packing) | 226.8 g |
| Customs tariff number | 85176200 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 27242608 |
| ECLASS-15.0 | 27242608 |
ETIM
| ETIM 10.0 | EC001604 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Web-based management
Eight-channel IO-Link master
Diagnostic and status indicators
Short-circuit and overload protection of the sensor supply
Plug-in connection terminals, push-in connection technology
Connections for up to 16 digital sensors
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates