The bus coupler is intended for use within a PROFIBUS network and represents the link to the Inline I/O system. Up to 63 Inline devices can be connected to the bus coupler. The bus coupler supports a maximum of 16 PCP devices. A corresponding GSD file is available for integrating the Inline station into the programming system. This file can be downloaded via the product at www.phoenixcontact.com/products. The bus coupler does not support PROFIsafe modules. Use the IL PB BK DI8 DO4/EF-PAC bus coupler for this. This bus coupler does not support intrinsically safe Inline terminals or the corresponding power terminal and disconnect terminal block, i.e., all IB IL EX ... items. Use the IL PB BK DI8 DO4/EF-PAC bus coupler for this.
IL PB BK DP/V1-PAC
-
Bus coupler
2862246
Inline, Bus coupler, PROFIBUS DP, D-SUB-9 female connector, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 85 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| PROFIBUS DP | |
| Number of interfaces | 1 |
| Connection method | D-SUB-9 female connector |
| Number of positions | 9 |
| Transmission speed | 9.6 kbps ... 12 Mbps |
| Inline local bus | |
| Number of interfaces | 1 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Fieldbus: Local bus gateway | |
| Max. number of local bus devices | 63 |
| System limits | |
| Number of supported devices | max. 63 (per station) |
| Number of local bus devices that can be connected | max. 63 |
| Number of devices with parameter channel | max. 16 |
| Number of supported branch terminals with remote bus branch | 0 |
| Module | |
| ID code (hex) | none |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Scope of supply | including Inline connector and labeling field |
| Maximum power dissipation for nominal condition | 3 W |
| Protective circuit | Protection against polarity reversal, surge protection (24-V supply UBK and US) |
| Potentials: Bus coupler supply UBK; Communications power UL (7.5 V) and the analog supply UANA (24 V) are generated from the bus coupler supply. | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 1.25 A (with max. number of connected I/O terminal blocks) |
| typ. 100 mA (without connected Inline I/O terminals) | |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC |
| Potentials: Supply of analog modules (UANA) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Potentials: Main circuit supply (UM) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: PROFIBUS/local bus and supply voltage UBK and US | 500 V |
| Test voltage: PROFIBUS / FE | 500 V |
| Test voltage: PROFIBUS / FE D-SUB | 500 V |
| Test voltage: Local bus and supply voltage UBK and US / FE | 500 V |
| Test voltage: Local bus and supply voltage UBK and US / FE D-SUB | 500 V |
| Test voltage: FE / FE D-SUB | 500 V |
| Connection technology | |
| Connection name | Inline connector |
| Conductor connection | |
| Connection method | Spring-cage connection |
| Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | 0 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 80 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 85 % (non-condensing) |
| Permissible humidity (storage/transport) | 85 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Item number | 2862246 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI |
| Product key | DRI112 |
| GTIN | 4017918907471 |
| Weight per piece (including packing) | 266 g |
| Weight per piece (excluding packing) | 240 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242608 |
| ECLASS-15.0 | 27242608 |
ETIM
| ETIM 9.0 | EC001604 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 7fa1d4a7-2732-4590-b73f-9de616d4d189 |
Compatible products
-
CLIPFIX 35 - End bracket 3022218
-
E/UK - End bracket 1201442
-
E/AL-NS 35 - End bracket 1201662
-
IB IL SCN-PWR IN-CP - Inline connector 2727637
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
SUBCON-PLUS-PROFIB - D-SUB bus connector 2744348
-
SUBCON-PLUS-PROFIB/SC2 - D-SUB bus connector 2708232
-
SUBCON-PLUS-PROFIB/PG/SC2 - D-SUB bus connector 2708245
-
SUBCON-PLUS-PROFIB/90/IDC - D-SUB bus connector 2313672
-
SUBCON-PLUS-PROFIB/90/PG/IDC - D-SUB bus connector 2313685
-
SUBCON-PLUS-PROFIB/90/SC - D-SUB bus connector 2313698
-
SUBCON-PLUS-PROFIB/90/PG/SC - D-SUB bus connector 2313708
-
SUBCON-PLUS-PROFIB/AX/SC - D-SUB bus connector 2744380
-
SUBCON-PLUS-PROFIB/35/M12 - D-SUB bus connector 2902320
-
SUBCON-PLUS-PROFIB/90/M12 - D-SUB bus connector 2902318
Your advantages
INTERBUS connection via 9-pos. D-SUB socket
PROFIBUS data transmission speed of 9.6 kbps to 12 Mbps
Electrical isolation between PROFIBUS interface and logic
DIP switch to set the PROFIBUS address
Supported PROFIBUS addresses from 0 to 126
DP/V1 for class 1 and class 2 masters
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates