IBS RL 24 DIO 8/5-RS-LK-2MBD
-
Distributed I/O device
2734905
Digital I/O device for INTERBUS; fiber optic technology with 2 Mbaud, eight inputs (24 V DC), five relay outputs (12 V AC to 440 V AC; 2 A, maximum), sensor connection via 5-pos. M12 female connectors, rugged metal housing, IP67 protection
Product details
| Width | 185 mm |
| Height | 193 mm |
| Depth | 138 mm |
| Note on dimensions | with bus connection plugs and mounting panel |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| INTERBUS | |
| Connection method | Optic fiber (polymer fiber 980/1000 µm) |
| Transmission speed | 2 Mbps |
| Transmission physics | FO |
| Module | |
| ID code (dec.) | 3 |
| ID code (hex) | 03 |
| Length code (hex) | 09 |
| Length code (dec) | 9 |
| Process data channel | 8 bit |
| Input address area | 1 Byte |
| Output address area | 1 Byte |
| Register length | 1 Byte |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | Voltage input 230 V AC to 400 V AC |
| Number of inputs | 8 |
| Connection technology | 2-, 3-, 4-conductor |
| Input voltage | 24 V |
| 230 V (1 signal 230 V AC to 400 V AC) | |
| Input voltage range "0" signal | -30 V ... 5 V |
| Input voltage range "1" signal | 15 V ... 32 V |
| Delay at signal change from 0 to 1 | 2.2 ms |
| Delay at signal change from 1 to 0 | 3.3 ms |
| Protective circuit | Electronic short-circuit/overload protection |
| Digital: | |
| Output name | Relay output |
| Number of outputs | 5 |
| Maximum output current per channel | 2 A |
| Maximum operating frequency with ohmic nominal load | 10 Hz |
| Product family | Ruggedline |
| Type | Block design |
| No. of channels | 13 |
| Supply: Module electronics | |
| Supply voltage | 24 V DC |
| Supply voltage range | 18.5 V DC ... 32 V DC (including ripple) |
| Supply current | typ. 120 mA (plus sensor current) |
| Ripple | Max 3.6 VSS within the permissible voltage range |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Between US1 and US2 | 500 V AC, 50 Hz, 1 min |
| Test voltage: Between US1 and the functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: Between US2 and the functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: Between US1 and relay contacts | 2.5 kV, 50 Hz, 1 min |
| Test voltage: Between US2 and relay contacts | 2.5 kV, 50 Hz, 1 min |
| Test voltage: Between relay contacts and the functional ground | 2.5 kV, 50 Hz, 1 min |
| Connection method | Fiber optic |
| Ambient conditions | |
| Ambient temperature (operation) | 0 °C ... 55 °C |
| Degree of protection | IP65/IP67 |
| Note | Seal unused slots/connections to ensure the degree of protection. |
| Air pressure (operation) | 860 hPa ... 1080 hPa (up to 1500 m above sea level) |
| Air pressure (storage/transport) | 660 hPa ... 1080 hPa (up to 3500 m above sea level) |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Permissible humidity (operation) | 100 % |
| Permissible humidity (storage/transport) | 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | Panel mounting |
| Item number | 2734905 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNI |
| Product key | DRI517 |
| GTIN | 4017918948351 |
| Weight per piece (including packing) | 4,037 g |
| Weight per piece (excluding packing) | 3,500 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
IBS RL PLUG-LK/POF - Bus connector 2731076
-
IBS RL AP - Lower mounting part 2731128
-
IBS RL MARKER-SET - Marking label 2732729
-
SACC-M12MS-4QO-0,75 - Connector 1641769
-
PSM-LWL-RUGGED-980/1000 - FO cable 2744322
-
PSM-LWL-RUGGED-FLEX-980/1000 - FO cable 2744335
-
PSM-LWL-KDHEAVY-980/1000 - FO cable 2744319
-
IBS RL CONNECTION-LK - Cable set 2733029
-
IBS PWR/5HD/F - Cable 2731775
-
IBS PWR/5 - Cable 2820000
-
IBS RL 24 ADAP-LK/T - Adapter set 2725040
-
IBS RL 24 ADAP-T/LK - Adapter set 2725037
Your advantages
M12 connector for digital inputs
Rugged Line connector for INTERBUS with fiber optic and supply voltage
COMBICON connector for relay outputs
Comprehensive diagnostic functions
Rugged metal housing
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates