The module is designed for use within an ST station.
It is used to acquire signals from resistive temperature sensors.
IB STME 24 TEMP 4 RTD
-
Replacement electronics module
2701958
INTERBUS-ST analog input module, 4 inputs, RTD, 2-, 3-, and 4-conductor connection, IP20 degree of protection, consisting of: module electronics only
Product details
ST local bus | |
No. of channels | 2 |
Connection method | ST local bus connector |
Transmission speed | 500 kbps |
Transmission physics | Copper |
Analog | |
Input name | Analog RTD inputs |
Description of the input | Inputs for resistive temperature sensors |
Number of inputs | 4 (for resistance temperature detectors) |
Connection technology | 2-, 3-, 4-conductor (shielded) |
A/D converter resolution | 24 bit |
Sensor types (RTD) that can be used | Pt 100, Pt 1000, Ni 100, Ni 1000 |
Measuring principle | Sigma/Delta process |
Measured value representation | 16 bit two's complement |
Product type | I/O component |
Type | modular |
INTERBUS Smart Terminal | |
Operating mode | Process data mode with 4 words |
Diagnostics messages | Failure of the internal I/O supply I/O error message sent to the bus coupler |
F1 fuse failure I/O error message sent to the bus coupler | |
I/O supply failure I/O error message sent to the bus coupler |
Supply: Module electronics | |
Connection method | ST local bus connector |
Designation | Communications power |
Supply voltage | 9 V DC (from the ST local bus) |
Current consumption | typ. 54 mA |
max. 80 mA | |
Power consumption | typ. 0.5 W |
Supply: | |
Designation | US |
Supply voltage | 24 V DC |
Supply voltage range | 19.5 V DC ... 30.2 V DC (including all tolerances, including ripple) |
Current consumption | typ. 15 mA |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: Bus/Inputs | 500 V AC, 50 Hz, 1 min |
Test voltage: Supply voltage/inputs | 500 V AC, 50 Hz, 1 min |
Test voltage: Supply voltage/Ground conductor | 500 V AC, 50 Hz, 1 min |
Test voltage: I/O voltage/Ground conductor | 500 V AC, 50 Hz, 1 min |
Connection method | Snap on |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
Air pressure (storage/transport) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2701958 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRI |
Product key | DRI343 |
GTIN | 4046356895873 |
Weight per piece (including packing) | 241.7 g |
Weight per piece (excluding packing) | 241.7 g |
Customs tariff number | 85389091 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC001596 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Your advantages
4 analog input channels for connecting resistance temperature detectors (RTDs)
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates