IB STME 24 BAI 8/EF
-
Replacement electronics module
2701956
INTERBUS-ST analog input module, 8 inputs, 0 - 5 V, 0 - 10 V, 0 - 25 V, 0 - 50 V, 0 - 20 mA, 4 - 20 mA, 0 - 40 mA, 0 - 60 mA, degree of protection IP20, comprising: Module electronics only
Product details
| Mounting type | DIN rail mounting |
| ST local bus | |
| No. of channels | 2 |
| Connection method | ST local bus connector |
| Transmission speed | 500 kbps |
| Transmission physics | Copper |
| Programming data | |
| Length code (hex) | 4 |
| ID code (dec.) | 127 |
| Length code (dec) | 4 |
| Input address area | 8 Byte |
| Output address area | 0 Byte |
| Parameter channel (PCP) | 0 Byte |
| Register length (bus) | 8 Byte |
| Analog: | |
| Input name | Analog inputs |
| Number of inputs | max. 8 (Voltage or current) |
| Connection technology | 2, 3-conductor |
| A/D conversion time | max. 10 µs (per channel) |
| Measuring principle | Successive approximation |
| Measured value representation | 8 bit straight binary (default) or 12 bit two’s complement (can be parameterized) |
| Analog: | |
| Number of inputs | 8 (Voltage inputs) |
| A/D converter resolution | 12 bit (4096 steps; 2.44 mV/quantization steps) |
| 8 bit (256 steps; 39 mV/quantization steps) | |
| Wire-break behavior | decreasing |
| Voltage input signal | 0 V ... 10 V |
| 0 V ... 5 V | |
| 0 V ... 25 V | |
| 0 V ... 50 V | |
| Input resistance of voltage input | 150 kΩ |
| Analog: | |
| Number of inputs | 8 (Current inputs) |
| A/D conversion time | max. 10 µs |
| A/D converter resolution | 12 bit (4096 steps; 3.91 µA/quantization steps) |
| 8 bit (256 steps; 62.7 µA/quantization steps) | |
| Wire-break behavior | decreasing |
| Current input signal | 4 mA ... 20 mA |
| 0 mA ... 20 mA | |
| 0 mA ... 40 mA | |
| 0 mA ... 60 mA (rms) | |
| 0 mA ... 100 mA (peak) | |
| Input resistance current input | 77 Ω |
| Product type | I/O component |
| Type | modular |
| INTERBUS Smart Terminal | |
| Operating mode | Process data mode with 4 words |
| Diagnostics messages | Failure of the internal I/O supply I/O error message sent to the bus coupler |
| F1 fuse failure I/O error message sent to the bus coupler | |
| I/O supply failure I/O error message sent to the bus coupler |
| Supply: Module electronics | |
| Connection method | ST local bus connector |
| Designation | Communications power |
| Supply voltage | 9 V DC (from the ST local bus) |
| Current consumption | typ. 54 mA |
| max. 80 mA | |
| Power consumption | typ. 0.5 W |
| Supply: | |
| Designation | US |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.5 V DC ... 30.2 V DC (including all tolerances, including ripple) |
| Current consumption | typ. 45 mA (Ib = 0 mA (Ib = total current for supplying passive sensors for all channels)) |
| typ. 120 mA (Ib = 100 mA (Ib = total current for supplying passive sensors for all channels)) | |
| Supply: Passive sensor supply | |
| Designation | UB (generated internally) |
| Supply voltage | 15 V ±6 % |
| Current consumption | max. 100 mA (Total for all channels) |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Bus/Inputs | 500 V AC, 50 Hz, 1 min |
| Test voltage: Supply voltage/inputs | 500 V AC, 50 Hz, 1 min |
| Test voltage: Supply voltage/Ground conductor | 500 V AC, 50 Hz, 1 min |
| Test voltage: I/O voltage/Ground conductor | 500 V AC, 50 Hz, 1 min |
| Connection method | Snap on |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2701956 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRI |
| Product key | DRI341 |
| GTIN | 4046356895750 |
| Weight per piece (including packing) | 249.7 g |
| Weight per piece (excluding packing) | 249.7 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242601 |
| ECLASS-15.0 | 27242601 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| EF3.1 Climate Change | |
| CO2e kg | 0.563 kg CO2e |
Compatible products
Your advantages
8 analog inputs for the connection of either voltage or current signals
Connection of sensors in 2-conductor technology
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates