IB IL TEMP 6 RTD HEI 1 DO 6-PAC
-
Inline function terminal
2819684
Inline temperature measurement terminal, complete with accessories (connector and labeling field) with process data multiplex with 6 resistance thermometer inputs, 6 binary outputs (24 V, 70 mA), 1 input for recording the total current of heating elements.
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 48.8 mm |
Height | 136.8 mm |
Depth | 71.5 mm |
Color | green |
Inline local bus | |
Connection method | Inline data jumper |
Transmission speed | 500 kbps |
Transmission physics | Copper |
Module | |
ID code (dec.) | 191 |
ID code (hex) | BF |
Length code (hex) | 02 |
Length code (dec) | 02 |
Process data channel | 32 bit |
Input address area | 4 Byte |
Output address area | 4 Byte |
Register length | 64 bit |
Required parameter data | 1 Byte |
Required configuration data | 5 Byte |
Analog | |
Input name | Analog RTD inputs |
Number of inputs | 6 |
Connection method | Spring-cage connection |
Connection technology | 3-conductor (shielded) |
A/D conversion time | max. 175 ms |
Sensor types (RTD) that can be used | Pt 100 |
Digital: | |
Output name | Digital outputs |
Number of outputs | 6 |
Output voltage | 24 V DC |
Output current | 70 mA (short-circuit-proof) |
Product type | I/O component |
Type | modular |
Inline |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC (via voltage jumper) |
Current draw | max. 150 mA |
typ. 90 mA | |
Potentials: Supply of analog modules (UANA) | |
Supply voltage | 24 V DC (via voltage jumper) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 30 mA |
typ. 20 mA | |
Potentials: Segment circuit supply (US) | |
Supply voltage | 24 V DC (via voltage jumper) |
Supply voltage range | 19.2 V DC ... 30 V DC |
Current draw | max. 500 mA |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Ambient conditions | |
Ambient temperature (operation) | 0 °C ... 55 °C |
Degree of protection | IP20 |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 75% average, 85% seldom |
Permissible humidity (storage/transport) | 75% average, 85% seldom |
Mounting type | DIN rail mounting |
Item number | 2819684 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CNI |
Product key | DRI143 |
Catalog page | Page 199 (AX-2011) |
GTIN | 4017918974428 |
Weight per piece (including packing) | 272.3 g |
Weight per piece (excluding packing) | 272.3 g |
Customs tariff number | 85389091 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates