The terminal is designed for use within an Inline station. It is used to output digital signals in the AC voltage range.
IB IL DO 1 AC-PAC
-
Digital module
2861920
Inline, Digital output terminal, Digital outputs: 1, 230 V AC, connection technology: 3-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 12.2 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Note on dimensions | Housing dimensions |
Inline local bus | |
Number of interfaces | 2 |
Connection method | Inline data jumper |
Transmission speed | 500 kbps |
Module | |
ID code (dec.) | 189 |
ID code (hex) | BD |
Length code (hex) | C2 |
Length code (dec) | 194 |
Process data channel | 2 bit |
Input address area | 0 Byte |
Output address area | 2 bit |
Register length | 2 bit |
Required parameter data | 3 Byte |
Required configuration data | 4 Byte |
Digital: | |
Output name | Digital outputs |
Connection method | Spring-cage connection |
Connection technology | 3-conductor |
Number of outputs | 1 |
Protective circuit | Overload protection, short-circuit protection of outputs |
Maximum output current per channel | 500 mA |
Maximum output current per module | 500 mA |
Nominal output voltage | 230 V AC |
Output voltage range | 12 V AC ... 253 V AC |
Product type | I/O component |
Product family | Inline |
Type | modular |
Scope of supply | including Inline connector and labeling field |
No. of channels | 1 |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC (via voltage jumper) |
Current draw | max. 35 mA |
Potentials: I/O supply | |
Supply voltage | 230 V AC (via voltage jumper) |
Current draw | 0.5 A |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: 5 V supply, incoming remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
Test voltage: 5 V supply, outgoing remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
Test voltage: 7.5 V supply (bus logics) / I/O area | 2500 V AC, 50 Hz, 1 min |
Test voltage: Routine test | 1200 V AC, 50 Hz, 1 min |
Test voltage: I/O area / FE | 500 V AC, 50 Hz, 1 min |
Test voltage: Output / Phase | 500 V AC, 50 Hz, 1 min |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 75 % ... 85 % (in the range of -25°C ... +55°C, appropriate measures against increased humidity (> 85%) must be taken.) |
Permissible humidity (storage/transport) | 75 % ... 85 % (slight temporary condensation may sometimes appear on the housing) |
Protection class | I (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2861920 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRI |
Product key | DRI132 |
Catalog page | Page 132 (C-6-2019) |
GTIN | 4017918894610 |
Weight per piece (including packing) | 73.2 g |
Weight per piece (excluding packing) | 45 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242604 |
ETIM
ETIM 9.0 | EC001599 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 461b498d-4a82-477c-9e3e-2b7c1d2dedac |
Compatible products
Your advantages
4 digital outputs
Connection of actuators in 3-conductor technology
Nominal current per output: 500 mA
Diagnostic and status indicators
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates