The terminal is designed for use within an Inline station. It is used to acquire analog voltage and current signals. Thanks to special engineering measures and tests, the terminal can be used under extreme ambient conditions.
IB IL AI 8/SF-XC-PAC
-
Analog module
2701159
Inline, Analog input terminal, Analog inputs: 8, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 V ... 25 V, -25 V ... 25 V, 0 V ... 50 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, 0 mA ... 40 mA, -40 mA ... 40 mA, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, Extreme conditions version, degree of protection: IP20, including Inline connectors and marking fields
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 48.8 mm |
| Height | 136.8 mm |
| Depth | 71.5 mm |
| Note on dimensions | Housing dimensions |
| Inline local bus | |
| Number of interfaces | 2 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Transmission physics | Copper |
| Module | |
| ID code (dec.) | 95 |
| ID code (hex) | 5F |
| Length code (hex) | 02 |
| Length code (dec) | 02 |
| Process data channel | 32 bit |
| Input address area | 4 Byte |
| Output address area | 4 Byte |
| Register length | 32 bit |
| Required parameter data | 6 Byte |
| Required configuration data | 5 Byte |
| Analog: General | |
| Input name | Analog inputs |
| Description of the input | Single-ended inputs, voltage or current |
| Number of inputs | 8 |
| A/D conversion time | approx. 10 µs |
| Connection method | Inline shield connector |
| Connection technology | 2-conductor |
| Note regarding the connection technology | shielded |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| -20 mA ... 20 mA | |
| 0 mA ... 40 mA | |
| -40 mA ... 40 mA | |
| Input resistance current input | 25 Ω (Shunt) |
| Voltage input signal | 0 V ... 5 V |
| -5 V ... 5 V | |
| 0 V ... 10 V | |
| -10 V ... 10 V | |
| 0 V ... 25 V | |
| -25 V ... 25 V | |
| 0 V ... 50 V | |
| Input resistance of voltage input | > 240 kΩ |
| A/D converter resolution | 16 bit |
| Data formats | IB IL, IB ST, IB RT, standardized representation, PIO format |
| Filtering | 1st order low pass |
| Limit frequency (3 dB) | 3.5 kHz |
| Measuring principle | Successive approximation |
| Measured value resolution | 16 bits (15 bits + sign bit) |
| Measured value representation | 16 bit two's complement |
| Protective circuit | Surge protection, overcurrent protection; max. 100% overload (in relation to the nominal value) |
| Product family | Inline |
| Type | modular |
| Scope of supply | including Inline connectors and marking fields |
| Special properties | Extreme conditions version |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 55 mA |
| typ. 48 A | |
| Potentials: Supply of analog modules (UANA) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 35 mA |
| typ. 24 mA | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 5 V supply, incoming remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 5 V supply, outgoing remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V supply (bus logic), 24 V supply UANA / I/O | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V supply (bus logic), 24 V supply UANA / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: I/O/functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Conductor connection | |
| Connection method | Spring-cage connection |
| Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C (Standard) |
| -40 °C ... 70 °C (Extended, see section “Tested successfully: use under extreme ambient conditions” in the data sheet.) | |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Item number | 2701159 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRI |
| Product key | DRI141 |
| GTIN | 4046356713849 |
| Weight per piece (including packing) | 251.7 g |
| Weight per piece (excluding packing) | 213 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 32151602 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Coated PCBs
High measuring accuracy
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates