The terminal is designed for use within an Inline station. The single-channel power-level terminal for reversing load features electronic motor protection. It enables a three-phase asynchronous motor to be switched, protected, and monitored via a bus system. The terminal enables a three-phase asynchronous motor to be switched, protected, and monitored via a bus system.
IB IL 400 ELR R-3A-2MBD
-
Inline terminal
2855130
Inline power-level terminals, electronic reversing load starter
Product details
| Dimensional drawing |
|
| Width | 63 mm |
| Height | 224 mm |
| Depth | 109 mm |
| Inline local bus | |
| Connection method | Inline data jumper |
| Transmission speed | 500 Mbps |
| Transmission physics | Copper |
| Module | |
| ID code (dec.) | 191 |
| ID code (hex) | BF |
| Length code (hex) | 81 |
| Length code (dec) | 129 |
| Process data channel | 8 bit |
| Input address area | 1 Byte |
| Output address area | 1 Byte |
| Register length | 8 bit |
| Required parameter data | 5 Byte |
| Required configuration data | 5 Byte |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Diagnostics messages | Overcurrent Error message in the diagnostic code (bus) and display via the LED ERR on the module |
| Output stage cannot be controlled Error message in the diagnostic code (bus) and display via the LED ERR on the module |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 60 mA |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 28.8 V DC (including all tolerances, including ripple) |
| Current draw | max. 50 mA |
| Supply: Module electronics | |
| Connection method | Through the potential jumper |
| Designation | Terminal strips X11 and X12 |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Supply voltage UL / 400 V level | 1.2 kV AC, 50 Hz, 1 min |
| Test voltage: Supply voltage US / 400 V level | 1.2 kV AC, 50 Hz, 1 min |
| Test voltage: Supply voltage US / brake control switch | 1.2 kV AC, 50 Hz, 1 min |
| Test voltage: Supply voltage UL / brake control switch | 1.2 kV AC, 50 Hz, 1 min |
| Test voltage: Local bus/400 V level | 1.2 kV AC, 50 Hz, 1 min |
| Test voltage: Local bus/Brake control switch | 1.2 kV AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Motor circuit connector |
| Conductor connection | |
| Connection method | Screw connection |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Motor circuit connector | |
| Connection method | Screw connection |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Note | Notes on operation Line protection for the network supply line, max. 20 A. Observe derating of the POWER-COMBICON connector |
| Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 75 % ... 85 % (in the range of -25°C ... +55°C, appropriate measures against increased humidity (> 85%) must be taken.) |
| Permissible humidity (storage/transport) | 75 % ... 85 % (Slight temporary condensation may sometimes appear on the housing, e.g. when the terminal block is brought out of a vehicle into an enclosed room.) |
| Protection class | I (IEC 61140, EN 61140, VDE 0140-1) |
| Noise emission | Noise emission test of the housing EN 55011:1991 class A in accordance with EN 61000-6-4 |
| Mounting type | DIN rail mounting |
| Item number | 2855130 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 114 |
| Product key | DRI171 |
| GTIN | 4046356044844 |
| Weight per piece (including packing) | 604.8 g |
| Weight per piece (excluding packing) | 584.8 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
IB IL 400 CN-PWR-IN - Power plug 2836078
-
IB IL 400 CN-BRG - Power bridge 2836081
-
GMVSTBW 2,5 HV/ 4-ST-7,62 NZIL - PCB connector 1893957
-
IB IL FIELD 8 - Marking field 2727515
-
ESL 62X46 - Insert strip 0809502
-
IB IL 400 CN-COV - Cover 2860947
-
IB IL 24 BR/DC - Inline terminal 2742036
-
IB IL 400 BR - Inline terminal 2727394
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates