The terminal is designed for use within an Inline station. This terminal can be used to create a partial circuit (segment circuit) within a main circuit.
IB IL 24 SEG
-
Inline terminal
2726324
Inline segment terminal, without accessories, 24 V DC, without fuse
Product details
| Dimensional drawing |
|
| Width | 12.2 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Color | green |
| Inline local bus | |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps / 2 Mbps |
| Supply voltage | |
| Connection method | Inline potential distributor |
| Module | |
| ID code (dec.) | none |
| ID code (hex) | none |
| Register length | 0 bit |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Inline | |
| Number of plugs | 1 |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Test section | 5 V supply, incoming remote bus/7.5 V supply (bus logics) 500 V AC 50 Hz 1 min |
| 5 V supply, outgoing remote bus/7.5 V supply (bus logics) 500 V AC 50 Hz 1 min | |
| 7.5 V supply (bus logics)/24 V supply (I/O) 500 V AC 50 Hz 1 min | |
| 24 V supply (I/O) / functional ground 500 V AC 50 Hz 1 min | |
| Protective circuit | Overload protection; Fuse |
| Fuse | SI 5 x 20 6, 300 AT (in scope of delivery) |
| Supply | |
| I/O voltage | 24 V DC |
| I/O voltage range | 19.2 V DC ... 30 V DC |
| Residual ripple | ± 1.2 V |
| Max. current consumption | 6 A (8 A) |
| Potentials: Main circuit supply (UM) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 8 A (nominal value) |
| Potentials | |
| Supply voltage | 24 V DC -15 % / +20 % (in accordance with EN 61131-2) |
| Connection technology | |
| Connection name | Inline connector |
| Conductor connection | |
| Connection method | Spring-cage connection |
| Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 75 % ... 85 % (in the range of -25°C ... +55°C, appropriate measures against increased humidity (> 85%) must be taken.) |
| Permissible humidity (storage/transport) | 75 % ... 85 % (Slight temporary condensation may sometimes appear on the housing, e.g. when the terminal block is brought out of a vehicle into an enclosed room.) |
| Mounting type | DIN rail mounting |
| Item number | 2726324 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CNI |
| Product key | DRI122 |
| GTIN | 4017918168162 |
| Weight per piece (including packing) | 62.4 g |
| Weight per piece (excluding packing) | 42 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Diagnostic and status indicators
Creation of a partial circuit within the main circuit using an external bridge or switch
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates