Inline terminals with “2 MBD” added to their item designation work with a transmission speed of 2 Mbps. These terminal blocks are discontinued or no longer in the range. If you require this transmission speed, please ask your local Phoenix Contact representative. If you can work with a transmission speed of 500 kbps, select as a replacement the corresponding variant that does not have “2MBD” added to its item designation. Please note that a uniform transmission speed must always be used within one inline station. The terminal is designed for use within an Inline station. It is used to output digital signals.
IB IL 24 DO 8-2A-2MBD-PAC
-
Inline terminal
2700877
Inline, Digital output terminal, Digital outputs: 8, 24 V DC, connection technology: 4-conductor, transmission speed in the local bus: 2 Mbps, degree of protection: IP20, including Inline connectors and marking fields
Product details
| Dimensional drawing |
|
| Width | 48.8 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Note on dimensions | Housing dimensions |
| Inline local bus | |
| Connection method | Inline data jumper |
| Transmission speed | 2 Mbps |
| Module | |
| ID code (dec.) | 189 |
| ID code (hex) | BD |
| Length code (hex) | 81 |
| Length code (dec) | 129 |
| Process data channel | 8 bit |
| Input address area | 0 Byte |
| Output address area | 1 Byte |
| Register length | 8 bit |
| Required parameter data | 3 Byte |
| Required configuration data | 4 Byte |
| Digital: | |
| Output name | Digital outputs |
| Connection method | Spring-cage connection |
| Connection technology | 4-conductor |
| Number of outputs | 8 |
| Protective circuit | Overload protection, short-circuit protection of outputs; integrated damping diode for each channel |
| Output voltage | 24 V DC (US - 1 V) |
| Maximum output current per channel | 2 A |
| Maximum output current per module | 8 A (with 50% simultaneity) |
| Nominal output voltage | 24 V DC |
| Output voltage when switched off | max. 1 V (at 1 MΩ) |
| Output current when switched off | max. 1 µA |
| Nominal load, inductive | 48 VA (1,2 H, 12 Ω) |
| Nominal load, lamp | 48 W |
| Nominal load, ohmic | 48 W |
| Maximum operating frequency with ohmic nominal load | 500 Hz (this switching frequency is limited by the data rate selected, the number of bus devices, the structure of the bus, the software used and the control or computer system used) |
| Reverse voltage resistance to short pulses | Reverse voltage proof |
| Behavior with overload | Auto restart |
| Behavior with inductive overload | Output can be destroyed |
| Behavior at voltage switch-off | The output follows the power supply without delay |
| Overcurrent shut-down | min. 3 A |
| Output current with ground connection interrupt when switched off | max. 1 µA |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Scope of supply | including Inline connectors and marking fields |
| No. of channels | 8 |
| Operating mode | Process data mode with one byte |
| Diagnostics messages | Short-circuit or overload of the digital outputs Error message in the diagnostic code (bus) and display (2 Hz) via the LED (D) on the module |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 60 mA |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 8 A |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 5 V supply, incoming remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 5 V supply, outgoing remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V supply (bus logics)/24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Item number | 2700877 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CNI |
| Product key | DRI132 |
| GTIN | 4046356654319 |
| Weight per piece (including packing) | 200 g |
| Weight per piece (excluding packing) | 110 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
8 digital outputs
Diagnostic and status indicators
Nominal current per output: 2 A
Total current of the terminal: 8 A
Short-circuit and overload-protected outputs
Connection of actuators in 2-, 3-, and 4-conductor technology
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates