The terminal is designed for use within an Inline station. It is used to output digital signals. Thanks to special engineering measures and tests, the terminal can be used under extreme ambient conditions.
IB IL 24 DO 16-XC-PAC
-
Inline terminal
2701156
Inline, Digital output terminal, Digital outputs: 16, 24 V DC, 500 mA, connection technology: 3-conductor, Extreme conditions version, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 48.8 mm |
| Height | 140.5 mm |
| Depth | 71.5 mm |
| Note on dimensions | Housing dimensions |
| Note on application | |
| Note on application | Only for industrial use |
| Mounting type | DIN rail mounting |
| Color (Housing) | green (RAL 6021) |
| Inline local bus | |
| Number of interfaces | 2 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Programming data | |
| Length code (hex) | 01 |
| ID code (dec.) | 189 |
| Length code (dec) | 01 |
| Process data channel | 16 bit |
| Input address area | 0 Byte |
| Output address area | 2 Byte |
| Parameter channel (PCP) | 0 bit |
| Register length (bus) | 16 bit |
| Fieldbus data telegram (PROFIBUS) | |
| Required parameter data | 4 Byte |
| Required configuration data | 4 Byte |
| Digital: | |
| Output name | Digital outputs |
| Design of digital output | Semiconductor |
| Connection method | Spring-cage connection |
| Connection technology | 3-conductor |
| Number of outputs | 16 |
| Protective circuit | Overload protection, short-circuit protection of outputs; electronic |
| Output voltage | 24 V DC (US - 1 V) |
| Limitation of the voltage induced on circuit interruption | -46 V ... -15 V |
| Maximum inrush current | max. 1.5 A (for 20 ms) |
| Output current | max. 500 mA (per channel) |
| max. 8 A (Device) | |
| Nominal output voltage | 24 V DC |
| Switching power with ground connection interrupt | typ. 100 mW (at 1 kΩ load resistance) |
| Output voltage when switched off | max. 2 V |
| Output current when switched off | max. 300 µA |
| Nominal load, inductive | 12 VA (1.2 H, 50 Ω) |
| Nominal load, lamp | 12 W |
| Nominal load, ohmic | 12 W (48 Ω) |
| Signal delay when switching off an inductive nominal load | typ. 50 ms (1.2 H, 50 Ω) |
| Signal delay when switching off a lamp nominal load | typ. 1 ms |
| Signal delay when switching off an ohmic nominal load | typ. 1 ms |
| Signal delay when switching on an inductive nominal load | typ. 100 ms (1.2 H, 50 Ω) |
| Signal delay when switching on a lamp nominal load | typ. 100 ms (for switching frequencies up to 8 Hz, above this frequency, the lamp load behaves like an ohmic load) |
| Signal delay when switching on an ohmic nominal load | typ. 500 µs |
| Maximum operating frequency with inductive nominal load | max. 0.5 Hz (1.2 H, 50 Ω) |
| Maximum operating frequency with lamp nominal load | max. 8 Hz (this switching frequency is limited by the number of bus devices, the structure of the bus, the software used and the control or computer system used) |
| Maximum operating frequency with ohmic nominal load | max. 300 Hz (this switching frequency is limited by the number of bus devices, the structure of the bus, the software used and the control or computer system used) |
| Reaction time with short-circuit | ca. 3 s |
| Reaction time with ohmic overload | ca. 3 s |
| Restart frequency with lamp overload | 400 Hz |
| Restart frequency with ohmic overload | 400 Hz |
| Behavior with overload | Auto restart |
| Behavior with inductive overload | Output can be destroyed |
| Behavior at voltage switch-off | The output follows the power supply without delay |
| Output data validity | typ. 5 ms (after switching the 24 V voltage supply (power up)) |
| One-time unsolicited energy | 400 mJ |
| Reverse voltage resistance to short pulses | Reverse voltage proof |
| Resistance to permanent reverse voltage | to 2 A DC |
| Overcurrent shut-down | min. 0.7 A |
| Output current with ground connection interrupt when switched off | max. 25 mA |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Scope of supply | including Inline connectors and marking fields |
| No. of channels | 16 |
| Operating mode | Process data mode with one word |
| Special properties | Extreme conditions version |
| Diagnostics messages | Short-circuit or overload of the digital outputs Error message in the diagnostic code (bus) and display (2 Hz) via the LED (D) on the module |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 90 mA |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 8 A |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 7.5 V supply (bus logics)/24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V supply (bus logic)/functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C (Standard) |
| -40 °C ... 70 °C (Extended, see section “Tested successfully: use under extreme ambient conditions” in the data sheet.) | |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2701156 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNI |
| Product key | DRI132 |
| GTIN | 4046356713825 |
| Weight per piece (including packing) | 238.3 g |
| Weight per piece (excluding packing) | 207.97 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
16 digital outputs
Connection of actuators in 2- and 3-conductor technology
Nominal current per output: 500 mA
Total current of the terminal: 8 A
Short-circuit and overload-protected outputs
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Coated PCBs
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates