The digital Fieldline Extension AS-Interface M8 input modules with IP67 housing protection make it possible to connect digital sensors to the AS-i using M8 connectors.
The modules are connected to AS-i with an M12 connector using the SPEEDCON connection method.
FLX ASI DIO 4/4 M8-1A
-
Distributed I/O device
2773416
AS-i digital input/output device, 4 digital inputs, 24 V DC, 2-, 3-conductor connection technology, 4 digital outputs, 24 V DC, 1.0 A, 2-conductor connection technology, IP67 degree of protection
Product details
| Width | 30 mm |
| Height | 26 mm |
| Depth | 143 mm |
| Drill hole spacing | 133 mm |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Color | black |
| AS-Interface | |
| Connection method | M12 connector, A-coded |
| Designation connection point | AS-i |
| Number of positions | 2 |
| Transmission speed | 167 kbps |
| Module | |
| ID code (dec.) | 0 |
| ID code (hex) | 0 |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | IEC 61131-2 Type 2 |
| Number of inputs | 4 |
| Connection method | M8 connector |
| Connection technology | 2-, 3-conductor |
| Digital: | |
| Output name | Digital outputs |
| Connection method | M8 connector |
| Connection technology | 2-conductor |
| Number of outputs | 4 |
| Maximum output current per channel | 1 A |
| Maximum output current per module / terminal block | 4 A |
| Product family | Fieldline |
| Type | Block design |
| Mounting position | any |
| No. of channels | 8 |
| Connection method | M8 connector |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 70 °C |
| Degree of protection | IP65/IP67 |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | direct screw connection |
| Panel mounting | |
| Mounting position | any |
| Item number | 2773416 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRI |
| Product key | DRI634 |
| GTIN | 4046356156592 |
| Weight per piece (including packing) | 135.8 g |
| Weight per piece (excluding packing) | 125 g |
| Customs tariff number | 85176200 |
| Country of origin | SG |
UNSPSC
| UNSPSC 21.0 | 32151602 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
SAC-4P-M12MS/ 0,6-PUR/M12FS - Sensor/actuator cable 1668360
-
ASI CC ADR - Manual addressing device 2741338
-
ASI CC DIST FCAB 5M12 - Connection element 2741477
-
ZBF 8:UNBEDRUCKT - Zack Marker strip, flat 0808781
-
VS-ASI-J-Y-B-M12FS - Distributor 1404427
-
VS-ASI-J-Y-B-FFKDS - Distributor 1404498
-
VS-ASI-J-Y-B-PUR-1,0-M12FS SCO - Distributor 1404456
-
VS-ASI-J-Y-B-PUR-1,0-M12FR SCO - Distributor 1404469
-
VS-ASI-J-Y-B-PUR-2,0-M12FS SCO - Distributor 1404472
-
VS-ASI-J-Y-B-PUR-2,0-M12FR SCO - Distributor 1404485
-
VS-ASI-FC-PUR-YE 100M - Flat cable 1404883
-
VS-ASI-FC-PUR-BK 100M - Flat cable 1404896
-
VS-ASI-FC-PVC-UL-YE 100M - Flat cable 1404906
-
VS-ASI-FC-PVC-UL-BK 100M - Flat cable 1404919
-
VS-ASI-FC-EPDM-YE 100M - Flat cable 1432402
-
VS-ASI-FC-EPDM-YE 1000M - Flat cable 1434646
-
VS-ASI-FC-TPE-UL-YE 100M - Flat cable 1404922
-
VS-ASI-FC-TPE-UL-YE 1000M - Flat cable 1434662
-
VS-ASI-FC-PVC-UL-YE/1000 - Flat cable 1404867
Your advantages
M12 connection technology with SPEEDCON fast locking system for the AS-Interface connection
M8 connection technology for the I/Os
Optimized for 30 mm mounting profile
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates