This device is used for digital signal acquisition.
FLS PB M12 DI 8 M12
-
Distributed I/O device
2736123
The stand-alone device for PROFIBUS has 8 digital inputs. The M12 connection is established using fast connection technology. The 24 V DC supply is protected against short circuit and overload. The nominal current of the device is 600 mA.
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 60 mm |
Height | 161 mm |
Depth | 44.5 mm |
Drill hole spacing | 151 mm |
PROFIBUS DP | |
Connection method | 2x M12 connectors, B-coded |
Designation connection point | Copper cable |
Number of positions | 5 |
Transmission speed | 9.6 kbps ... 12 Mbps (Automatic baud rate detection) |
Transmission physics | PROFIBUS-DP-compliant copper cable |
Address area assignment | 1 ... 99, can be set |
System limits | |
Number of local bus devices that can be connected | 0 |
Number of devices with parameter channel | 0 |
Module | |
ID code (hex) | 066B |
Input address area | 8 bit |
Output address area | 8 bit |
Register length | 8 bit |
Digital: | |
Input name | Digital inputs |
Description of the input | IEC 61131-2 type 1 |
Number of inputs | 8 |
Connection method | M12 connector |
Connection technology | 2-, 3-, 4-conductor |
Input voltage | 24 V DC |
Input voltage range "0" signal | -30 V DC ... 5 V DC |
Input voltage range "1" signal | 13 V DC ... 30 V DC |
Nominal input voltage UIN | 24 V DC |
Filter time | 3 ms |
Protective circuit | Reverse polarity protection |
Product type | I/O component |
Product family | Fieldline |
Type | Block design |
No. of channels | 8 |
Potentials | |
Voltage supply UL | 24 V DC |
Power supply at UL | max. 4 A |
Current consumption from UL | typ. 35 mA |
max. 100 mA | |
Voltage supply US | 24 V DC |
Power supply at US | max. 4 A |
Current consumption from US | typ. 5 mA (plus sensor current) |
max. 700 mA | |
Supply: Module electronics | |
Connection method | M12 connector, A-coded |
Designation | UL |
Supply voltage | 24 V DC |
Supply voltage range | 18 V DC ... 30 V DC (including ripple) |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: 24 V supply (bus logics) / FE | 500 V AC, 50 Hz, 1 min |
Test voltage: 24 V supply (bus logics) / Digital inputs (sensor supply) | 500 V AC, 50 Hz, 1 min |
Test voltage: Bus connection / FE | 500 V AC, 50 Hz, 1 min |
Test voltage: Bus connection / Digital inputs (sensor supply) | 500 V AC, 50 Hz, 1 min |
Test voltage: FE / Digital inputs (sensor supply) | 500 V AC, 50 Hz, 1 min |
Connection method | M12 connector |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C |
Degree of protection | IP65/IP67 |
Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (storage/transport) | 95 % |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | Panel mounting |
Item number | 2736123 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRI |
Product key | DRI4A2 |
GTIN | 4017918899585 |
Weight per piece (including packing) | 344 g |
Weight per piece (excluding packing) | 344 g |
Customs tariff number | 85389099 |
Country of origin | CN |
UNSPSC
UNSPSC 21.0 | 32151602 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
SAC-2P-M12MSB/ 2,0-910 - Bus system cable 1507243
-
SAC-2P-M12MSB/ 5,0-910 - Bus system cable 1507256
-
SAC-2P-M12MSB/10,0-910 - Bus system cable 1507269
-
SAC-2P-M12MSB/15,0-910 - Bus system cable 1507272
-
SAC-2P- 2,0-910/M12FSB - Bus system cable 1507298
-
SAC-2P- 5,0-910/M12FSB - Bus system cable 1507308
-
SAC-2P-10,0-910/M12FSB - Bus system cable 1507311
-
SAC-2P-15,0-910/M12FSB - Bus system cable 1507324
-
SAC-2P-M12MSB/ 0,3-910/M12FSB - Bus system cable 1507340
-
SAC-2P-M12MSB/ 0,5-910/M12FSB - Bus system cable 1507353
-
SAC-2P-M12MSB/ 1,0-910/M12FSB - Bus system cable 1507366
-
SAC-2P-M12MSB/ 2,0-910/M12FSB - Bus system cable 1507379
-
SAC-2P-M12MSB/ 5,0-910/M12FSB - Bus system cable 1507382
-
SAC-2P-M12MSB/10,0-910/M12FSB - Bus system cable 1507395
-
SAC-2P-M12MSB/15,0-910/M12FSB - Bus system cable 1507405
-
SAC-4P-M12MS/ 2,0-186 - Sensor/actuator cable 1509445
-
SAC-4P-M12MS/ 5,0-186 - Sensor/actuator cable 1509458
-
SAC-4P-M12MS/10,0-186 - Sensor/actuator cable 1509461
-
SAC-4P-M12MS/15,0-186 - Sensor/actuator cable 1509474
-
SAC-4P- 2,0-186/M12FS - Sensor/actuator cable 1509487
-
SAC-4P- 5,0-186/M12FS - Sensor/actuator cable 1509490
-
SAC-4P-10,0-186/M12FS - Sensor/actuator cable 1509500
-
SAC-4P-15,0-186/M12FS - Sensor/actuator cable 1509513
-
SAC-4P-M12MS/ 0,3-186/M12FS - Sensor/actuator cable 1509526
-
SAC-4P-M12MS/ 0,5-186/M12FS - Sensor/actuator cable 1509539
-
SAC-4P-M12MS/ 1,0-186/M12FS - Sensor/actuator cable 1509542
-
SAC-4P-M12MS/ 2,0-186/M12FS - Sensor/actuator cable 1509555
-
SAC-4P-M12MS/ 5,0-186/M12FS - Sensor/actuator cable 1509568
-
SAC-4P-M12MS/10,0-186/M12FS - Sensor/actuator cable 1509571
-
SAC-4P-M12MS/15,0-186/M12FS - Sensor/actuator cable 1509584
-
SAC-4P-M12Y/2X0,3-PUR/M12FS VP - Sensor/actuator cable 1510722
-
SACC-M12MSB-5CON-PG9 SH AU - Data connector 1507764
-
SACC-M12FSB-5CON-PG9 SH AU - Data connector 1507777
-
SAC-M12T/2XM12 PB DP - Bus system T-connector 1507780
-
SAC-5P-M12MS PB TR - Termination resistor 1507803
Your advantages
Flexible power supply concept
Diagnostic and status indicators
SPEEDCON fast locking system
Short-circuit and overload protection
Consistent connection via M12 connectors
Directly accessible address encoding switch
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates