FLS CO M12 DO 8 M12-2A
-
Distributed I/O device
2736084
The stand-alone device for CANopen® has 8 digital outputs each with a load capacity of 2 A. The M12 connection is established using fast connection technology. The 24 V DC supply is protected against short circuit and overload.
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 60 mm |
| Height | 178 mm |
| Depth | 49.3 mm |
| Drill hole spacing | 168 mm |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Mounting type | Panel mounting |
| CANopen® | |
| Connection method | 2 M12 connectors, A-coded |
| Number of positions | 5 |
| Transmission speed | 10, 20, 50, 125, 250, 500, 1000 kBit/s (Automatic baud rate detection) |
| Transmission physics | Copper cable with optional power supply in acc. with CAN standard |
| Address area assignment | 1 ... 126, adjustable |
| System limits | |
| Number of local bus devices that can be connected | 0 |
| Number of devices with parameter channel | 0 |
| Programming data | |
| Input address area | 4 bit |
| Output address area | 0 bit |
| Parameter channel (PCP) | 0 bit |
| Register length (bus) | 8 bit |
| Digital: | |
| Output name | Digital outputs |
| Connection method | M12 connector |
| Connection technology | 2-, 3-conductor |
| Number of outputs | 8 |
| Protective circuit | Short-circuit protection |
| Output voltage | 24 V DC |
| Maximum output current per channel | 2 A |
| Product type | I/O component |
| Product family | Fieldline |
| Type | Block design |
| No. of channels | 8 |
| Potentials | |
| Voltage supply UL | 24 V DC |
| Power supply at UL | 4 A |
| Current consumption from UL | typ. 80 mA |
| max. 100 mA | |
| Voltage supply US | 24 V DC |
| Power supply at US | max. 4 A |
| Current consumption from US | typ. 3.5 mA |
| max. 700 mA | |
| Voltage supply UA11 | 24 V DC |
| Power supply at UA11 | max. 4 A |
| Current consumption at UA11 | typ. 12 mA (plus actuator current) |
| max. 4 A | |
| Voltage supply UA12 | 24 V DC |
| Power supply at UA12 | max. 4 A |
| Current consumption at UA12 | typ. 12 mA (plus actuator current) |
| max. 4 A | |
| Voltage supply UA21 | 24 V DC |
| Power supply at UA21 | max. 4 A |
| Current consumption at UA21 | typ. 12 mA (plus actuator current) |
| max. 4 A | |
| Voltage supply UA22 | 24 V DC |
| Power supply at UA22 | max. 4 A |
| Current consumption at UA22 | typ. 12 mA (plus actuator current) |
| max. 4 A | |
| Supply: Module electronics | |
| Connection method | M12 connector, A-coded |
| Designation | UL |
| Supply voltage | 24 V DC |
| Supply voltage range | 18 V DC ... 30 V DC (including ripple) |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 24 V supply (bus logics) / Digital outputs (actuator supply) | 500 V AC, 50 Hz, 1 min |
| Test voltage: FE / Digital outputs (actuator supply) | 500 V AC, 50 Hz, 1 min |
| Connection method | M12 connector |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP65/IP67 |
| Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (storage/transport) | 95 % |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2736084 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNI |
| Product key | DRI4A3 |
| GTIN | 4017918904555 |
| Weight per piece (including packing) | 392.2 g |
| Weight per piece (excluding packing) | 350 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SAC-5P-M12MS/ 5,0-920 - Bus system cable 1507434
-
SAC-5P-M12MS/10,0-920 - Bus system cable 1507447
-
SAC-5P-M12MS/15,0-920 - Bus system cable 1507450
-
SAC-5P- 2,0-920/M12FS - Bus system cable 1507476
-
SAC-5P- 5,0-920/M12FS - Bus system cable 1507489
-
SAC-5P-10,0-920/M12FS - Bus system cable 1507492
-
SAC-5P-15,0-920/M12FS - Bus system cable 1507502
-
SAC-5P-M12MS/ 0,3-920/M12FS - Bus system cable 1507528
-
SAC-5P-M12MS/ 0,5-920/M12FS - Bus system cable 1507531
-
SAC-5P-M12MS/ 1,0-920/M12FS - Bus system cable 1507544
-
SAC-5P-M12MS/ 2,0-920/M12FS - Bus system cable 1507557
-
SAC-5P-M12MS/ 5,0-920/M12FS - Bus system cable 1507560
-
SAC-5P-M12MS/10,0-920/M12FS - Bus system cable 1507573
-
SAC-5P-M12MS/15,0-920/M12FS - Bus system cable 1507586
-
SAC-4P-M12MS/ 2,0-186 - Sensor/actuator cable 1509445
-
SAC-4P-M12MS/ 5,0-186 - Sensor/actuator cable 1509458
-
SAC-4P-M12MS/10,0-186 - Sensor/actuator cable 1509461
-
SAC-4P-M12MS/15,0-186 - Sensor/actuator cable 1509474
-
SAC-4P- 2,0-186/M12FS - Sensor/actuator cable 1509487
-
SAC-4P- 5,0-186/M12FS - Sensor/actuator cable 1509490
-
SAC-4P-10,0-186/M12FS - Sensor/actuator cable 1509500
-
SAC-4P-15,0-186/M12FS - Sensor/actuator cable 1509513
-
SAC-4P-M12MS/ 0,3-186/M12FS - Sensor/actuator cable 1509526
-
SAC-4P-M12MS/ 0,5-186/M12FS - Sensor/actuator cable 1509539
-
SAC-4P-M12MS/ 1,0-186/M12FS - Sensor/actuator cable 1509542
-
SAC-4P-M12MS/ 2,0-186/M12FS - Sensor/actuator cable 1509555
-
SAC-4P-M12MS/ 5,0-186/M12FS - Sensor/actuator cable 1509568
-
SAC-4P-M12MS/10,0-186/M12FS - Sensor/actuator cable 1509571
-
SAC-4P-M12MS/15,0-186/M12FS - Sensor/actuator cable 1509584
-
SAC-4P-M12Y/2X0,3-PUR/M12FS VP - Sensor/actuator cable 1510722
-
SACC-M12MS-5CON-PG 9 SH AU - Data connector 1508352
-
SACC-M12FS-5CON-PG 9 SH AU - Data connector 1508365
-
SAC-M12T/2XM12 CAN - T distributor 1507793
-
SAC-5P-M12MS CAN TR - Termination resistor 1507816
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
PROT-M12 - Screw plug 1680539
Your advantages
Consistent connection via M12 connectors
Directly accessible address encoding switch
Diagnostic and status indicators
SPEEDCON fast locking system
Short-circuit and overload protection
Flexible power supply concept
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates