The terminal is designed for use within an Inline station. The terminal is used to operate IO-Link-compatible sensors and actuators (devices). It is also used to acquire digital signals. IO-Link is the standard for consistent communication from the controller to the lowest field level. In IO-Link communication, the process data is forwarded during parallel service data transmission. IO-Link is a point-to-point connection between an IO-Link port and the sensor or actuator. IO-Link technology uses the familiar signal technology of the 0 V and 24 V binary interface in order to transmit data using pulse modulation. IO-Link offers full backward compatibility with standard sensors/actuators. Using this terminal, IO-Link-compatible devices from any manufacturer can be operated on INTERBUS, PROFIBUS, and PROFINET.
FLM IOL 4 DI 4 M12
-
Distributed I/O device
2736990
The local bus device has 4 IO-Link ports of 200 mA. Functions: parallel processing of service and process data, 500 kbaud/2 Mbaud selection, short-circuit and overload protection, 800 mA nominal current, M12 fast connection technology.
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 70 mm |
| Height | 178 mm |
| Depth | 50 mm |
| Drill hole spacing | 168 mm |
| Mounting type | Panel mounting |
| Color | anthracite |
| Fieldline local bus | |
| Connection method | M12 connector, B-coded |
| Designation connection point | Copper cable |
| Number of positions | 5 |
| Transmission speed | 500 kbps / 2 Mbps |
| Programming data | |
| Length code (hex) | 06 |
| ID code (dec.) | 223 |
| Length code (dec) | 06 |
| Process data channel | 80 bit |
| Input address area | 80 bit |
| Output address area | 80 bit |
| Parameter channel (PCP) | 16 bit |
| Register length (bus) | 96 bit |
| Fieldbus data telegram | |
| Required parameter data | 33 Byte |
| Required configuration data | 5 Byte |
| Digital: | |
| Input name | Digital inputs |
| Number of inputs | 4 |
| Connection method | M12 connector |
| Connection technology | 2-, 3-conductor |
| Nominal input voltage UIN | 24 V DC |
| Digital | |
| Number of inputs | max. 4 |
| Nominal input current | 8 mA (at 24 V DC) |
| Signal delay | < 3 ms (ton, typical) |
| 3 ms (toff, typical) | |
| Permissible cable length | < 20 m |
| IO-Link | |
| Description of the input | IEC 61131-2 type 1 |
| Connection method | M12 plug connection |
| Input filter time | typ. 3 ms |
| Protective circuit | Reverse polarity protection |
| IO-Link | |
| Number of ports | 4 |
| Connection method | M12 connector |
| Connection technology | 3-conductor |
| Digital | |
| Number of outputs | max. 4 |
| Nominal current per channel | 500 mA (INominal) |
| Maximum total current consumption | 2 A (observe derating) |
| Limitation of the voltage induced on circuit interruption | approx. -1 V |
| Protective circuit | Freewheeling diode; Integrated per channel |
| Product type | I/O component |
| Product family | Fieldline |
| Type | modular |
| No. of channels | 4 |
| Potentials | |
| Voltage supply UL | 24 V DC |
| Power supply at UL | max. 4 A |
| Current consumption from UL | max. 150 mA (At 500 kBaud) |
| typ. 75 mA (At 500 kBaud) | |
| Voltage supply US | 24 V DC |
| Power supply at US | max. 4 A |
| Current consumption from US | typ. 25 mA (plus power supply for sensors) |
| max. 2 A | |
| Supply: IO-Link | |
| Nominal current for every IO-Link port | max. 200 mA |
| Nominal current per device | 800 mA |
| Permissible cable length | < 20 m |
| Protective circuit | Overload protection; Electronics in the device |
| Short-circuit protection; Electronics in the device | |
| Supply: Module electronics | |
| Connection method | M12 connector |
| Designation | UL |
| Supply voltage | 24 V DC |
| Supply voltage range | 18 V DC ... 30 V DC (including ripple) |
| Connection method | M12 connector |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP65/IP67 |
| Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (storage/transport) | 95 % |
| Mechanical test | |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Load 30g, half sine wave, positive and negative per direction |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g in each space direction |
| Item number | 2736990 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNI |
| Product key | DRI453 |
| GTIN | 4046356319393 |
| Weight per piece (including packing) | 339.3 g |
| Weight per piece (excluding packing) | 280 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
SAC-5P-MSB/0,13-PUR/FSB SCO SH - Sensor/actuator cable 1518478
-
SAC-5P-MS/ 0,13-186/FS SCO - Sensor/actuator cable 1518481
-
SAC-5P-MSB/ 0,3-900/FSB SCO - Bus system cable 1517958
-
SAC-5P-MSB/ 0,5-900/FSB SCO - Bus system cable 1517961
-
SAC-5P-MSB/ 1,0-900/FSB SCO - Bus system cable 1517974
-
SAC-5P-MSB/ 2,0-900/FSB SCO - Bus system cable 1517987
-
SAC-5P-MSB/ 5,0-900/FSB SCO - Bus system cable 1517990
-
SAC-5P-MSB/10,0-900/FSB SCO - Bus system cable 1518009
-
SAC-5P-MSB/15,0-900/FSB SCO - Bus system cable 1518012
-
SAC-5P-MS/ 0,3-186/FS SCO - Sensor/actuator cable 1518407
-
SAC-5P-MS/ 0,5-186/FS SCO - Sensor/actuator cable 1518410
-
SAC-5P-MS/ 1,0-186/FS SCO - Sensor/actuator cable 1518423
-
SAC-5P-MS/ 2,0-186/FS SCO - Sensor/actuator cable 1518436
-
SAC-5P-MS/ 5,0-186/FS SCO - Sensor/actuator cable 1518449
-
SAC-5P-MS/10,0-186/FS SCO - Sensor/actuator cable 1518452
-
SAC-5P-MS/15,0-186/FS SCO - Sensor/actuator cable 1518465
Your advantages
4 IO-Link ports and 4 digital inputs
Consistent connection via M12 connectors
Short-circuit and overload protection
Diagnostic and status indicators
SPEEDCON fast locking system
Flexible power supply concept
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates