The device is designed for use in the Fieldline Modular M8 local bus, which is opened by a Fieldline or Inline bus coupler. It is used to acquire and output digital signals.
FLM DIO 8/4 M8
-
Distributed I/O device
2773351
The space-saving local bus device is particularly suitable for use in close proximity to the process. Functions: 4 digital inputs, 4 digital I/Os of 500 mA, maximum, channel-specific diagnostics, short-circuit/overload protection, M8 connection method.
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 29.8 mm |
| Height | 143 mm |
| Depth | 26.5 mm |
| Drill hole spacing | 133 mm |
| Note on dimensions | Length details incl. fixing clips |
| Color | black |
| Fieldline local bus | |
| Connection method | M8 connector |
| Designation connection point | Copper cable |
| Number of positions | 4 |
| Transmission speed | 500 kbps |
| Module | |
| ID code (dec.) | 179 |
| ID code (hex) | B3 |
| Length code (hex) | 81 |
| Length code (dec) | 129 |
| Process data channel | 8 bit |
| Input address area | 8 bit |
| Output address area | 8 bit |
| Register length | 8 bit |
| Required parameter data | 3 Byte |
| Required configuration data | 5 Byte |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | IEC 61131-2 type 1 |
| Number of inputs | 8 (4 fixed, 4 freely selectable) |
| Connection method | M8 connector |
| Connection technology | 2-, 3-conductor |
| Input voltage | 24 V DC |
| Input voltage range "0" signal | -30 V DC ... 5 V DC |
| Input voltage range "1" signal | 13 V DC ... 30 V DC |
| Nominal input voltage UIN | 24 V DC |
| Filter time | 3 ms |
| Protective circuit | Reverse polarity protection |
| Digital: | |
| Output name | Digital outputs |
| Connection method | M8 connector |
| Connection technology | 2-, 3-conductor |
| Number of outputs | 4 (Can also be used as an input) |
| Protective circuit | Short-circuit protection |
| Output voltage | 24 V DC |
| Maximum output current per channel | 500 mA |
| Product type | I/O component |
| Product family | Fieldline |
| Type | modular |
| No. of channels | 8 |
| Potentials | |
| Voltage supply UL | 24 V DC |
| Supply: Module electronics | |
| Connection method | M8 connector |
| Designation | UL |
| Number of positions | 4 |
| Supply voltage | 24 V DC |
| Supply voltage range | 18 V DC ... 30 V DC (including ripple) |
| Supply current | 3 A |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: To I/O | 500 V AC |
| Connection method | M8 connector |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP65/IP67 |
| Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % |
| Permissible humidity (storage/transport) | 10 % ... 95 % |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | Panel mounting |
| Item number | 2773351 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI |
| Product key | DRI434 |
| GTIN | 4046356181686 |
| Weight per piece (including packing) | 167.2 g |
| Weight per piece (excluding packing) | 144 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ETIM
| ETIM 8.0 | EC001599 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
ZBF 8:UNBEDRUCKT - Zack Marker strip, flat 0808781
-
SAC-4P-M 8MS/ 2,0-950 - Bus system cable 1543249
-
SAC-4P-M 8MS/ 5,0-950 - Bus system cable 1543252
-
SAC-4P-M 8MS/10,0-950 - Bus system cable 1543265
-
SAC-4P-M 8MS/15,0-950 - Bus system cable 1543278
-
SAC-4P-M 8MS/20,0-950 - Bus system cable 1543281
-
SAC-4P- 2,0-950/M 8FS - Bus system cable 1543294
-
SAC-4P- 5,0-950/M 8FS - Bus system cable 1543304
-
SAC-4P-10,0-950/M 8FS - Bus system cable 1543317
-
SAC-4P-15,0-950/M 8FS - Bus system cable 1543320
-
SAC-4P-20,0-950/M 8FS - Bus system cable 1543333
-
SAC-4P-M 8MS/ 0,13-950/M 8FS - Bus system cable 1543346
-
SAC-4P-M 8MS/ 0,3-950/M 8FS - Bus system cable 1543511
-
SAC-4P-M 8MS/ 0,5-950/M 8FS - Bus system cable 1543524
-
SAC-4P-M 8MS/ 1,0-950/M 8FS - Bus system cable 1543537
-
SAC-4P-M 8MS/ 2,0-950/M 8FS - Bus system cable 1543359
-
SAC-4P-M 8MS/ 5,0-950/M 8FS - Bus system cable 1543362
-
SAC-4P-M 8MS/10,0-950/M 8FS - Bus system cable 1543375
-
SAC-4P-M 8MS/15,0-950/M 8FS - Bus system cable 1543388
-
SAC-4P-M 8MS/20,0-950/M 8FS - Bus system cable 1543391
-
SAC-4P- 2,0-PUR/M 8FS 0,34 - Sensor/actuator cable 1543582
-
SAC-4P- 5,0-PUR/M 8FS 0,34 - Sensor/actuator cable 1534818
-
SAC-4P-10,0-PUR/M 8FS 0,34 - Sensor/actuator cable 1543595
-
SAC-4P-15,0-PUR/M 8FS 0,34 - Sensor/actuator cable 1543605
-
SAC-4P-20,0-PUR/M 8FS 0,34 - Sensor/actuator cable 1543618
-
SAC-4P-M 8FS/.../... - Sensor/actuator cable 1697771
-
SAC-4P-950/... - Bus system cable 1543401
-
FLM ADAP M12/M8 - Adapter 2736961
-
IB IL 24 FLM-PAC - Communication module 2736903
-
SACC-M 8MS-4CON-M-0,34-SH - Connector 1542897
-
SACC-M 8FS-4CON-M-0,34-SH - Connector 1542910
-
SACC-M 8FS-4PCON - Connector 1506781
Your advantages
Can also be connected to an Inline station
Optimized for 30 mm mounting profile
Diagnostic and status indicators
Short-circuit and overload protection
Consistent connection via M8 connectors
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates