You can integrate Axioline Smart Elements into systems with the Smart Element interface. This Smart Element detects the signals of resistive temperature sensors.
AXL SE RTD4 PT1000
-
Temperature module
1182190
Axioline Smart Elements, Temperature recording module, Analog RTD inputs: 4 (Pt 1000), connection technology: 3-conductor, degree of protection: IP20
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 14.9 mm |
| Height | 62.2 mm |
| Depth | 62 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Smart Element interface | |
| Number of interfaces | 1 |
| Connection method | Card edge connector |
| Transmission speed | See system in which you use the Smart Element. |
| Start time until ready to operate | < 1000 ms |
| Module | |
| ID code (hex) | none |
| Process data channel | 64 bit |
| Input address area | 8 Byte |
| Output address area | 0 Byte |
| Required parameter data | 24 Byte |
| Required configuration data | 6 Byte |
| Analog | |
| Input name | Analog RTD inputs |
| Description of the input | Inputs for resistive temperature sensors |
| Number of inputs | 4 (Pt 1000) |
| Connection method | Push-in connection |
| Connection technology | 3-conductor |
| Note regarding the connection technology | shielded, 2-, 3-, and 4-conductor sensors can be connected |
| A/D converter resolution | 16 bit |
| Sensor types (RTD) that can be used | Pt 1000 (IEC 60751/EN 60751) |
| Data formats | Standardized representation |
| Measured value representation | 16 bits (15 bits + sign bit) |
| Nominal value of the current sources | 1 mA (pulsed current, the data is valid during the sampling phase) |
| Process data update | typ. 1 ms |
| Protective circuit | Overload protection; max. ±40 V DC, 1 min. |
| Transient protection | |
| Product family | Axioline Smart Elements |
| Type | modular |
| Mounting position | See the system in which the Smart Element is used. |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1) |
| Pollution degree | 2 (EN 60664-1) |
| Maximum power dissipation for nominal condition | 0.4 W |
| Potentials: Communications power supply of the Smart Elements (USE) | |
| Supply voltage | using card edge connectors |
| Potentials: I/O supply (UP) | |
| Supply voltage | 24 V DC (using card edge connectors) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 12 mA |
| typ. 8 mA | |
| Current consumption | min. 5 mA (without connected peripherals) |
| Protective circuit | Surge protection; See the system in which the Smart Element is used. |
| Reverse polarity protection; Polarity protection diode | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Communications supply / 24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
| Test voltage: Communications supply / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | I/O |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline Smart Elements” user manual. |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Stripping length | 8 mm |
| I/O | |
| Connection method | Push-in connection |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline Smart Elements” user manual. |
| Conductor cross-section, rigid | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | Plug-in mounting (Smart Element slot) |
| Mounting position | See the system in which the Smart Element is used. |
| Item number | 1182190 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI |
| Product key | DRIB43 |
| GTIN | 4063151219215 |
| Weight per piece (including packing) | 39.82 g |
| Weight per piece (excluding packing) | 35 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242601 |
| ECLASS-15.0 | 27242601 |
ETIM
| ETIM 9.0 | EC001596 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I, 7(c)-II |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | a9d2c0e3-9670-4937-80c6-0dc7e77a0155 |
Compatible products
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
CRIMPFOX 6 - Crimping pliers 1212034
-
CRIMPFOX DUO 10 - Crimping pliers 1031721
-
CRIMPFOX 10T-F - Crimping pliers 1134913
-
MM-TML (EX4,2)R C1 TR/BK - Label 0803979
-
SK 5,0 WH:REEL - Marker strip 0805221
-
UM6M-TM (5X12) - Marker for terminal blocks 0830928
-
UCT6M-TM 5 - Marker for terminal blocks 0830756
Your advantages
4 analog input channels for the connection of resistance temperature detectors (Pt 1000)
Connection of sensors in 3-conductor technology
2- and 4-conductor sensors can also be connected
Data format: standardized representation
Resolution: 16 bits
Wire-break detection
Substitute value behavior can be parameterized for each input
Device rating plate stored
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates