You can integrate Axioline Smart Elements into systems with the Smart Element interface. This Smart Element is used to operate standard I/O devices with a serial interface on a bus system.
AXL SE RS485
-
Communication module
1088128
Communication module, Axioline Smart Elements, Communication module, interface: RS-485: 1; Process data width: 20 bytes, Transparent protocol; degree of protection: IP20
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
DNV
Approval ID: TAA00003B0RINA
Approval ID: ELE263623XGABS
Approval ID: 24-2510075-PDAcULus Listed
Approval ID: E238705Compatible products
Your advantages
One serial input and output channel in RS-485 format
Data is transmitted in transparent mode
Transmission speed can be set up to 230,400 bps
Number of data bits, stop bits and parity can be set
Device rating plate stored