You can integrate Axioline Smart Elements into systems with the Smart Element interface. This Smart Element detects the positions of incremental encoders.
AXL SE INC1 ASYM
-
Function module
1182185
Axioline Smart Elements, Function module, Position detection, Incremental encoder; Incremental encoder input: 1, Asymmetrical encoder; Digital inputs: 2, 24 V DC; degree of protection: IP20; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 14.9 mm |
| Height | 62.2 mm |
| Depth | 62 mm |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Mounting type | Plug-in mounting (Smart Element slot) |
| Mounting position | See the system in which the Smart Element is used. |
| Color (Housing) | gray (RAL 7042) |
| Smart Element interface | |
| Number of interfaces | 1 |
| Connection method | Card edge connector |
| Transmission speed | See system in which you use the Smart Element. |
| Start time until ready to operate | < 500 ms |
| Programming data (LocalbusSlave) | |
| Process data channel | 80 bit |
| Input address area | 10 Byte |
| Output address area | 10 Byte |
| Fieldbus data telegram (PROFIBUS) | |
| Required parameter data | 19 Byte |
| Required configuration data | 7 Byte |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | EN 61131-2, type 3 |
| Number of inputs | 2 (DI Ref, DI L) |
| Connection method | Push-in connection |
| Connection technology | 1-conductor |
| Input voltage range "0" signal | -3 V DC ... 5 V DC |
| Input voltage range "1" signal | 11 V DC ... 30 V DC |
| Nominal input voltage UIN | 24 V DC |
| Nominal input current at UIN | 3 mA |
| Process data update | typ. 400 µs |
| Protective circuit | Transient protection; Suppressor diode |
| Encoder | |
| Number of inputs | 1 (A, B, Z) |
| Input name | Incremental encoder input |
| Encoder signals | Asymmetrical encoder |
| Cable length | < 30 m (Shielded cable) |
| Product type | I/O component |
| Product family | Axioline Smart Elements |
| Type | modular |
| Mounting position | See the system in which the Smart Element is used. |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 1.8 W |
| Encoder | |
| Number | 1 (+5 V) |
| Nominal output voltage | 5 V DC |
| Voltage range | 5 V DC ... 5.5 V DC |
| Current carrying capacity | max. 300 mA |
| Protective circuit | Short-circuit protection; Electrical and thermal |
| Overload protection | |
| Transient protection; Suppressor diode | |
| Number | 1 (+24 V) |
| Nominal output voltage | 24 V DC |
| Voltage range | 19.2 V DC ... 30 V DC |
| Current carrying capacity | max. 500 mA |
| Protective circuit | Short-circuit protection; Electrical (from approx. 600 mA) |
| Overload protection | |
| Transient protection; Suppressor diode | |
| Number | 1 (A, B, Z) |
| Designation | Asymmetrical incremental encoder |
| Input frequency | max. 300 kHz |
| Potentials: Communications power supply of the Smart Elements (USE) | |
| Supply voltage | using card edge connectors |
| Potentials: I/O supply (UP) | |
| Supply voltage | 24 V DC (using card edge connectors) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 700 mA |
| typ. 512 mA | |
| Current consumption | min. 11 mA (without connected peripherals) |
| Protective circuit | Surge protection; See the system in which the Smart Element is used. |
| Reverse polarity protection; Polarity protection diode | |
| Protection | See the system in which the Smart Element is used. |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Communications supply / 24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
| Test voltage: Communications supply / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | I/O |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline Smart Elements” user manual. |
| I/O | |
| Connection method | Push-in connection |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline Smart Elements” user manual. |
| Conductor cross-section, rigid | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| 0.25 mm² ... 1.5 mm² | |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 1182185 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI |
| Product key | DRIB61 |
| GTIN | 4063151218379 |
| Weight per piece (including packing) | 38.44 g |
| Weight per piece (excluding packing) | 35 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
ETIM
| ETIM 10.0 | EC001599 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 8bd6d594-7c01-49fe-96c0-6dcfe1196d83 |
Compatible products
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
CRIMPFOX 6 - Crimping pliers 1212034
-
CRIMPFOX DUO 10 - Crimping pliers 1031721
-
CRIMPFOX 10T-F - Crimping pliers 1134913
-
MM-TML (EX4,2)R C1 TR/BK - Label 0803979
-
SK 5,0 WH:REEL - Marker strip 0805221
-
UM6M-TM (5X12) - Marker for terminal blocks 0830928
-
UCT6M-TM 5 - Marker for terminal blocks 0830756
Your advantages
Acquisition of digital signals from asymmetrical incremental encoders (A, B, Z)
Acquisition of pulses of up to 300 kHz
Evaluating linear or rotary axes
Power supply for 5 V or 24 V encoder
1 input can be used for referencing
Latch function for quick buffering of positions
32-bit register to output the measured increments
Device rating plate stored
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates