You can integrate Axioline Smart Elements into systems with the Smart Element interface. This Smart Element has two relay changeover contacts that are independent of each other and floating. You can install low-voltage and extra-low-voltage modules directly next to each other on one Axioline F backplane.
AXL SE DOR2 W 230
-
Relay module
1105562
Axioline Smart Elements, Relay module, Relay outputs: 2 (floating), Changeover contact, 220 V DC, 230 V AC, degree of protection: IP20
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 14.9 mm |
| Height | 62.2 mm |
| Depth | 62 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Smart Element interface | |
| Number of interfaces | 1 |
| Connection method | Card edge connector |
| Transmission speed | See system in which you use the Smart Element. |
| Start time until ready to operate | < 500 ms |
| Module | |
| ID code (hex) | none |
| Process data channel | 8 bit |
| Input address area | 0 Byte |
| Output address area | 1 Byte |
| Required parameter data | 9 Byte |
| Required configuration data | 6 Byte |
| Relay | |
| Number of outputs | 2 (floating) |
| Connection method | Push-in connection |
| Connection technology | 2-conductor |
| Contact switching type | Changeover contact |
| Switching current | max. 6 A (up to 250 V AC, cos phi = 0.75 ... 0.8) |
| max. 6 A (up to 30 V DC, N/O contact, general use) | |
| max. 3 A (up to 30 V DC, N/C contact, general use) | |
| max. 580 mA (at 48 V DC) | |
| max. 250 mA (at 110 V DC) | |
| max. 125 mA (at 220 V DC) | |
| max. 220 mA DC (125 V DC, L/R ≤ 50 ms) | |
| max. 110 mA DC (250 V DC, L/R ≤ 50 ms) | |
| Switching power | max. 1500 VA (AC applications up to 55°C, observe derating above that) |
| max. 180 W (up to 30 V DC, N/O contact, general use) | |
| max. 90 W (up to 30 V DC, N/C contact, general use) | |
| max. 28 W (above 30 V DC) | |
| For further DC values, see DC load limit curve. | |
| Switching capacity in accordance with IEC 60947-5-1 | 3 A (24 V (AC15)) |
| 3 A (120 V (AC15)) | |
| 3 A (230 V (AC15)) | |
| 2 A (24 V (DC13), L/R = 100 ms) | |
| 0.2 A (110 V (DC13), L/R = 44 ms) | |
| 0.1 A (220 V (DC13), L/R = 44 ms) | |
| Switching capacity in accordance with UL/CSA 61010-2-201 | 5 A (AC, B300, up to max. 55°C) |
| 1 A (DC, R300, up to max. 60°C) | |
| Switching frequency | max. 6 (per minute) |
| Mechanical service life | 20x 106 cycles |
| Product type | I/O component |
| Product family | Axioline Smart Elements |
| Type | modular |
| Mounting position | See the system in which the Smart Element is used. |
| Insulation characteristics | |
| Overvoltage category | III (EN 61010-2-201/IEC 61010-2-201) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 2 W |
| Potentials: Communications power supply of the Smart Elements (USE) | |
| Supply voltage | using card edge connectors |
| Potentials: I/O supply (UP) | |
| Supply voltage | 24 V DC (using card edge connectors) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | typ. 36 mA (18 mA per relay, all contacts floating) |
| Protective circuit | Surge protection; See the system in which the Smart Element is used. |
| Reverse polarity protection; parallel diode | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Communications supply / 24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
| Test voltage: Communications supply / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: Supply logic / relay contact | 4 kV |
| Test voltage: 24 V supply (devices) / relay contact | 4 kV |
| Test voltage: Relay contact / functional ground | 4 kV |
| Connection technology | |
| Connection name | I/O |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline Smart Elements” user manual. |
| When selecting the cables, observe the permissible operating temperature in accordance with IEC or UL. | |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 0.75 mm² |
| Stripping length | 8 mm |
| I/O | |
| Connection method | Push-in connection |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline Smart Elements” user manual. |
| When selecting the cables, observe the permissible operating temperature in accordance with IEC or UL. | |
| Conductor cross-section, rigid | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 0.75 mm² |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 80 kPa ... 106 kPa |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Mounting type | Plug-in mounting (Smart Element slot) |
| Mounting position | See the system in which the Smart Element is used. |
| Item number | 1105562 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI |
| Product key | DRIB34 |
| GTIN | 4055626989013 |
| Weight per piece (including packing) | 44 g |
| Weight per piece (excluding packing) | 42.95 g |
| Customs tariff number | 85364900 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
ETIM
| ETIM 9.0 | EC001599 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 803dadcf-6223-4d53-89fd-02c84ab2202c |
Compatible products
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
CRIMPFOX 6 - Crimping pliers 1212034
-
CRIMPFOX DUO 10 - Crimping pliers 1031721
-
CRIMPFOX 10T-F - Crimping pliers 1134913
-
MM-TML (EX4,2)R C1 TR/BK - Label 0803979
-
SK 5,0 WH:REEL - Marker strip 0805221
-
UM6M-TM (5X12) - Marker for terminal blocks 0830928
-
UCT6M-TM 5 - Marker for terminal blocks 0830756
Your advantages
2 mono-stable relays
Floating connections for 2 actuators
Switching current per channel: 6 A, maximum
Device rating plate stored
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates