You can integrate Axioline Smart Elements into systems with the Smart Element interface. This Smart Element emits digital signals.
AXL SE DO4/2 2A EF
-
Digital module
1181790
Axioline Smart Elements, Digital output module, Digital outputs: 4, 24 V DC, 2 A, connection technology: 2-conductor, degree of protection: IP20; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 14.9 mm |
| Height | 62.2 mm |
| Depth | 62 mm |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Mounting type | Plug-in mounting (Smart Element slot) |
| Mounting position | See the system in which the Smart Element is used. |
| Color (Housing) | gray (RAL 7042) |
| Smart Element interface | |
| Number of interfaces | 1 |
| Connection method | Card edge connector |
| Start time until ready to operate | < 500 ms |
| Programming data | |
| Process data channel | 8 bit |
| Input address area | 1 Byte |
| Output address area | 1 Byte |
| Fieldbus data telegram (PROFIBUS) | |
| Required parameter data | 3 Byte |
| Required configuration data | 7 Byte |
| Digital: | |
| Output name | Digital outputs |
| Design of digital output | Semiconductor |
| Connection method | Push-in connection |
| Connection technology | 2-conductor |
| Number of outputs | 4 |
| Protective circuit | Short-circuit and overload protection; electronic |
| Output voltage | 24 V DC |
| Max. current carrying capacity per output | max. 2 A (Observe the derating.) |
| Maximum output current per module | max. 8 A (provide external fuse protection; observe the derating.) |
| Nominal output voltage | 24 V DC |
| Load min. | 10 kΩ |
| Output voltage when switched off | max. 1 V |
| Output current when switched off | max. 300 µA |
| Nominal load, inductive | 48 VA (1.2 H, 12 Ω, at 24 V DC) |
| Nominal load, lamp | 24 W (at 24 V DC) |
| Nominal load, ohmic | 48 W (12 Ω, in the supply voltage range) |
| Behavior with overload | Shutdown with automatic restart |
| Behavior with inductive overload | Output can be destroyed |
| Switching frequency | max. 1200 per second (With resistive load, at least 50 mA load current) |
| max. 1 per second (with inductive load) | |
| max. 4 per second (with nominal lamp load) | |
| Signal delay | max. 100 µs (when switched on) |
| max. 100 µs (when switched off, with at least 50 mA load current) | |
| Overcurrent shut-down | min. 2.8 A |
| Output current with ground connection interrupt when switched off | < 1 mA |
| Product type | I/O component |
| Product family | Axioline Smart Elements |
| Type | modular |
| Mounting position | See the system in which the Smart Element is used. |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 2.05 W |
| Potentials: I/O supply (UO) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 8 A (provide external protection) |
| Current consumption | min. 12 mA (without actuators) |
| Protective circuit | Surge protection; electronic (35 V, 0.5 s) |
| Reverse polarity protection; parallel diode | |
| Protection | max. 8 A (polarity reversal protection up to 5 A) |
| Potentials: Communications power supply of the Smart Elements (USE) | |
| Supply voltage | using card edge connectors |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Communications power supply / 24 V supply UO (I/O) | 500 V AC, 50 Hz, 1 min |
| Test voltage: Communications power supply / 24 V supply UP | 500 V AC, 50 Hz, 1 min |
| Test voltage: Communications supply / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply UO (I/O) / 24 V supply UP | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply UO (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply UP / functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | I/O |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline Smart Elements” user manual. |
| I/O | |
| Connection method | Push-in connection |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline Smart Elements” user manual. |
| Conductor cross-section, rigid | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| 0.25 mm² ... 1.5 mm² | |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 1181790 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI |
| Product key | DRIB32 |
| GTIN | 4063151359430 |
| Weight per piece (including packing) | 38.1 g |
| Weight per piece (excluding packing) | 38.2 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
ETIM
| ETIM 10.0 | EC001599 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 4108ee54-b82c-43ac-8372-2a6c8e6c42ee |
| EF3.1 Climate Change | |
| CO2e kg | 4.062 kg CO2e |
Compatible products
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
CRIMPFOX 6 - Crimping pliers 1212034
-
CRIMPFOX DUO 10 - Crimping pliers 1031721
-
CRIMPFOX 10T-F - Crimping pliers 1134913
-
MM-TML (EX4,2)R C1 TR/BK - Label 0803979
-
SK 5,0 WH:REEL - Marker strip 0805221
-
UM6M-TM (5X12) - Marker for terminal blocks 0830928
-
UCT6M-TM 5 - Marker for terminal blocks 0830756
Your advantages
4 digital outputs
24 V DC, 2 A
Connection of actuators in 2-conductor technology
Substitute value behavior of the outputs can be parameterized for the Smart Element
Feed-in of the I/O supply on the Smart Element
Single-channel diagnostics
Mapping of the channel status in the input process data
Device rating plate stored
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates