The module is designed for use within an Axioline F station. It is used to acquire data from absolute encoders with SSI interface with a maximum resolution of up to 56 bits. The module supports encoders with gray and binary code. Transmission speeds of up to 2 MHz are supported. In addition, the module has an analog output which allows for specifying setpoints, e.g., for electrical and hydraulic drives.
AXL F SSI1 AO1 1H
-
Function module
2688433
Axioline F function module, 1 SSI interface for absolute encoder, 1 analog output: 0 - 10 V, ±10 V, 0 - 5 V, ±5 V, 0 - 20 mA, 4 - 20 mA, ±20 mA, 2-conductor connection technology (including bus base module and connectors)
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 35 mm |
| Height | 126.1 mm |
| Depth | 54 mm |
| Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
| Note on application | |
| Note on application | Only for industrial use |
| Axioline F local bus | |
| Number of interfaces | 2 |
| Connection method | Bus base module |
| Transmission speed | 100 Mbps |
| Module | |
| ID code (hex) | none |
| Input address area | 12 Byte |
| Output address area | 12 Byte |
| Required parameter data | 29 Byte |
| Required configuration data | 7 Byte |
| Encoder | |
| Number of inputs | 1 |
| Input name | SSI interface |
| Description of the input | RS-422 interface in accordance with SSI specification |
| Encoder signals | Single-turn and multi-turn encoder, length measuring sticks |
| Input frequency | to 2 MHz (Can be parameterized: 62.5 kHz, 125 kHz (default), 250 kHz, 500 kHz, 1 MHz, 2 MHz) |
| Parity | Even, odd or no parity |
| Transmission frequency | 2.00 MHz |
| Adjustable resolution | 8 ... 56 bit |
| Encoder supply voltage | 24 V DC (UI - 0.5 V) |
| Analog: | |
| Output name | Analog outputs |
| Connection method | Push-in connection |
| Connection technology | 2-conductor (shielded, twisted pair) |
| Number of outputs | 1 |
| D/A conversion time | 5 µs |
| D/A converter resolution | 16 bit |
| Protective circuit | Surge protection; Electronic (35 V, permanent) |
| Short-circuit and overload protection; electronic | |
| Transient protection; Suppressor diode | |
| Data formats | IB IL, S7-compatible, standardized representation |
| Measured value representation | 16 bits |
| Representation of output values | 16 bits (15 bits + sign) |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| -20 mA ... 20 mA | |
| Load/output load current output | max. 500 Ω |
| Voltage output signal | 0 V ... 5 V |
| -5 V ... 5 V | |
| 0 V ... 10 V | |
| -10 V ... 10 V | |
| Load/output load voltage output | > 2 kΩ |
| Permissible cable length | max. 250 m |
| Product type | I/O component |
| Product family | Axioline F |
| Type | block modular |
| Mounting position | any (no temperature derating) |
| Scope of supply | including bus base module and Axioline F connectors |
| Special properties | Analog output: 1 |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 2.15 W |
| Encoder | |
| Nominal output voltage | 24 V DC (UI - 0.5 V) |
| Voltage range | 19.5 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current carrying capacity | max. 500 mA |
| Protective circuit | Surge protection; electronic (35 V, 0.5 s) |
| Short-circuit/overload protection; electronic | |
| Transient protection; Shielding | |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Current draw | max. 140 mA |
| Potentials: Feed-in of supply voltage (UI) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 60 mA (Supply of the SSI interface and the analog output (20 mA), without sensor supply) |
| Protective circuit | Surge protection; electronic (35 V, 0.5 s) |
| Reverse polarity protection; Polarity protection diode | |
| Transient protection; Suppressor diode | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Logic | 500 V AC, 50 Hz, 1 min |
| Test voltage: SSI I/O (24 V supply) | 500 V AC, 50 Hz, 1 min |
| Test voltage: Functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: Analog I/O | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Axioline F connector |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Axioline F connector | |
| Connection method | Push-in connection |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Mounting position | any (no temperature derating) |
| Item number | 2688433 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI |
| Product key | DRI261 |
| GTIN | 4046356644952 |
| Weight per piece (including packing) | 182.2 g |
| Weight per piece (excluding packing) | 135 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242605 |
| ECLASS-15.0 | 27242605 |
ETIM
| ETIM 9.0 | EC001601 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | a27cdddc-6a84-45b2-8822-7a9bf5cd1847 |
Compatible products
-
AXL F BS H - Bus connector 2700992
-
AXL SHIELD SET - Shield connection 2700518
-
ZB 20,3:UNPRINTED - Zack marker strip 0820248
-
ZBF 10/5,8 AXL UNPRINTED - Zack Marker strip, flat 0829580
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
EMT (35X28)R - Insert label 0801602
Your advantages
Permanent surge protection against 24 V DC for all interfaces
Permanent short-circuit protection for all interfaces
1 SSI interface
Monitoring of the 24 V encoder supply
Supports transmission speeds from 62.5 kHz to 2 MHz for SSI
8 bit ... 56 bit resolution
Supports Gray and binary code
1 analog, bipolar output channel for the connection of either voltage or current signals
Connection of actuators in 2-conductor technology
Voltage ranges: 0 V ... 10 V, ±10 V, 0 V ... 5 V, ±5 V
Current ranges: 0 mA ... 20 mA, 4 mA ... 20 mA, ±20 mA
Device rating plate stored
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates