The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

AXL F RS UNI XC 1H - Communication module
2702006

Axioline F, Communication module, interface RS-232, RS-485, RS-422: 1, Extreme conditions version, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors

Free download available. Downloads

Product details









Compatible products



Your advantages

A serial input and output channel in RS-232, RS-422, and RS-485 format
Various protocols supported
Transmission speed can be set up to 250000 bps
Parameterization via the PDI channel
Device rating plate stored
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Partially coated PCBs