The module is designed for use within an Axioline F station. Two channels that operate independently of one another offer the option of pulse width modulation (PWM) for the output signals. The module supports PWM, pulse generator, and push-pull output operating modes.
AXL F PWM2 1H
-
Function module
1007352
Axioline F, Function module, Pulse width modulation, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 35 mm |
| Height | 126.1 mm |
| Depth | 54 mm |
| Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
| Note on application | |
| Note on application | Only for industrial use |
| Axioline F local bus | |
| Number of interfaces | 2 |
| Connection method | Bus base module |
| Transmission speed | 100 Mbps |
| Module | |
| Input address area | 0 Byte |
| Output address area | 8 Byte |
| Required parameter data | 1 Byte |
| Required configuration data | 6 Byte |
| Signal | |
| Output name | PWM outputs |
| Operating mode | PWM, pulse generator, push-pull output |
| Connection method | Push-in connection |
| Connection technology | 2-conductor |
| Number of outputs | 2 |
| Frequency range | 0 Hz ... 65535 Hz |
| Pulse duty factor | 0 % ... 100 % |
| Nominal output voltage | 24 V (UO - 1.1 V) |
| 5 V DC | |
| Nominal current IN | max. 500 mA (at 24 V DC) |
| max. 10 mA (at 5 V DC) | |
| Nominal load, ohmic | max. 12 W (at 24 V DC nominal voltage) |
| max. 50 mW (at 5 V DC nominal voltage) | |
| Nominal load, inductive | max. 12 VA (at 24 V DC nominal voltage) |
| max. 50 mVA (at 5 V DC nominal voltage) | |
| Nominal load, lamp | max. 6 W (at nominal voltage) |
| Short-circuit-proof | yes |
| Short-circuit current | typ. 2.2 A (for approx. 1.2 µs, auto-retry after approx. 40 µs, 24 V output) |
| typ. 24 mA (5 V output) | |
| Transient surge protection | yes |
| Product type | I/O component |
| Product family | Axioline F |
| Type | block modular |
| Mounting position | any (no temperature derating) |
| Scope of supply | including bus base module and Axioline F connectors |
| Special properties | Pulse width modulation |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 2.05 W |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Current draw | max. 150 mA |
| Potentials: Supply voltage input UO | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC including all tolerances, including ripple |
| Current draw | max. 1.1 A |
| Protective circuit | Surge protection; electronic (35 V, 0.5 s) |
| Reverse polarity protection; parallel diode; with external 1 A fuse (for start-up only) | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 5 V supply of the local bus (UBus) / 24 V supply (I/Os) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 5 V supply of the local bus (UBus) / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Axioline F connector |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Axioline F connector | |
| Connection method | Push-in connection |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Mounting position | any (no temperature derating) |
| Item number | 1007352 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI |
| Product key | DRI264 |
| GTIN | 4055626478869 |
| Weight per piece (including packing) | 171.06 g |
| Weight per piece (excluding packing) | 171.06 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242605 |
| ECLASS-15.0 | 27242605 |
ETIM
| ETIM 9.0 | EC001601 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
| SCIP | c74a2822-23bf-4b46-9ea0-426df5a39fa5 |
Compatible products
-
AXL F BS H - Bus connector 2700992
-
AXL SHIELD SET - Shield connection 2700518
-
ZB 20,3:UNPRINTED - Zack marker strip 0820248
-
ZBF 10/5,8 AXL UNPRINTED - Zack Marker strip, flat 0829580
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
EMT (35X28)R - Insert label 0801602
Your advantages
2 independent channels
Output of 5 V or 24 V signals
Push-pull output
Nominal current per output: 500 mA (at 24 V DC), 10 mA (at 5 V DC)
Frequency output (0 Hz ... 65535 Hz)
Frequency resolution can be configured using the divider (1 Hz, 0.1 Hz, 0.01 Hz)
Pulse width resolution can be configured using the divider (1 ms, 0.1 ms, 0.01 ms)
Configurable pulse duty factor (0 % ... 100 %)
Device rating plate stored
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates