The module is designed for use within an Axioline F station. The 2-channel DALI master enables communication with two DALI networks including their bus power supply with up to 230 mA each.
AXL F MA DALI2 1H
-
Communication module
2702864
Axioline F, DALI master, Single master, two channels, integrated DALI power supply unit, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 35 mm |
| Height | 126.1 mm |
| Depth | 54 mm |
| Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
| Note on application | |
| Note on application | Only for industrial use |
| DALI | |
| Number of interfaces | 2 |
| Connection method | Push-in connection |
| Axioline F local bus | |
| Number of interfaces | 2 |
| Connection method | Bus base module |
| Transmission speed | 100 Mbps |
| Fieldbus: DALI | |
| Designation | DALI |
| Note | The data apply for DALI bus 1 and DALI bus 2, respectively. |
| Connection method | Push-in connection |
| No. of channels | 2 (DALI 1, DALI 2) |
| Supply voltage | typ. 16 V DC (Bus voltage) |
| Output current | 230 mA (guaranteed) |
| Output current with short-circuit | max. 250 mA |
| Current carrying capacity | max. 195 mA (Bus load, see derating) |
| Transmission speed | 1200 bps |
| Type of protection | Bus protected up to 250 V AC, maximum |
| Module | |
| Input address area | 8 Byte |
| Output address area | 8 Byte |
| Required parameter data | 1 Byte |
| Required configuration data | 7 Byte |
| Product family | Axioline F |
| Type | block modular |
| Mounting position | any (no temperature derating) |
| Scope of supply | including bus base module and Axioline F connectors |
| Special properties | Single master |
| two channels | |
| integrated DALI power supply unit | |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Current draw | max. 65 mA |
| Power consumption | max. 325 mW |
| Potentials: Feed-in of supply voltage (UI) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 470 mA (at nominal voltage) |
| typ. 250 mA | |
| Power consumption | max. 8.8 W (both channels loaded with 195 mA) |
| Protective circuit | Surge protection; electronic (35 V, 0.5 s) |
| Reverse polarity protection; parallel diode; with external 5 A fuse | |
| Transient protection; Suppressor diode | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 5 V supply of the local bus (UBus) / 24 V supply (I/Os) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 5 V supply of the local bus (UBus) / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: DALI 1 / DALI 2 | 500 V AC, 50 Hz, 1 min |
| Test voltage: DALI / 5 V supply of the local bus (UBus) | 1.5 kV AC, 50 Hz, 1 min |
| Test voltage: DALI/24 V supply (periphery) | 1.5 kV AC, 50 Hz, 1 min |
| Test voltage: DALI/functional ground | 1.5 kV AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Axioline F connector |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Axioline F connector | |
| Connection method | Push-in connection |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Mounting position | any (no temperature derating) |
| Item number | 2702864 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRH |
| Product key | DRHABA |
| GTIN | 4055626463360 |
| Weight per piece (including packing) | 190.5 g |
| Weight per piece (excluding packing) | 190 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242608 |
| ECLASS-15.0 | 27242608 |
ETIM
| ETIM 9.0 | EC001604 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 42552c89-05d1-405d-8a92-cb7f1802aaf8 |
Compatible products
Your advantages
DALI master with integrated DALI bus supply
Suitable for single master operation
Electrical isolation of the DALI bus
DALI bus protected against unintentional connection of mains voltage (up to 250 V AC)
Device rating plate stored
Certified in accordance with DALI-2 standard (single master)
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates