The module is designed for use within an Axioline F station. The IO-Link master enables the operation of up to eight IO-Link devices. Alternatively, you can connect a standard digital sensor or actuator to each port. When used in combination with the Axioline F bus coupler, the IO-Link master is the connecting element that integrates IO-Link devices into a higher-level bus system.
AXL F IOL8 2H
-
Communication module
1027843
Axioline F, IO-Link master, IO-Link ports Class A: 8, connection method: Push-in connection, connection technology: 3-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 35 mm |
| Height | 129.9 mm |
| Depth | 54 mm |
| Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
| Note on application | |
| Note on application | Only for industrial use |
| Axioline F local bus | |
| Number of interfaces | 2 |
| Connection method | Bus base module |
| Transmission speed | 100 Mbps |
| Module | |
| Process data channel | 512 bit |
| Input address area | 64 Byte |
| Output address area | 64 Byte |
| Digital | |
| Description of the input | IO-Link ports in digital input (DI) mode |
| Number of inputs | max. 8 (EN 61131-2 type 1) |
| Connection method | Push-in connection |
| Connection technology | 3-conductor |
| Nominal input voltage UIN | 24 V DC |
| Input voltage range "0" signal | -0.3 V DC ... 5 V DC |
| Input voltage range "1" signal | 11 V DC ... 30 V DC |
| Nominal input current | typ. 2.5 mA |
| Sensor current per channel | max. 1 A (from L+/L-) |
| Input filter time | 1 µs |
| IO-Link | |
| Number of ports | 8 |
| Connection method | Push-in connection |
| Connection technology | 3-conductor |
| Port type | Class A |
| Digital | |
| Output description | IO-Link ports in digital output (DO) mode |
| Connection method | Push-in connection |
| Connection technology | 2-, 3-conductor |
| Number of outputs | max. 8 |
| Nominal output voltage | 24 V DC |
| Nominal current per channel | 200 mA |
| Product family | Axioline F |
| Type | block modular |
| Mounting position | any (no temperature derating) |
| Scope of supply | including bus base module and Axioline F connectors |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 1.7 W |
| Supply: IO-Link | |
| Nominal voltage for I/O supply | 24 V DC |
| Supply voltage range | 18 V DC ... 30 V DC (including all tolerances, including ripple) |
| Nominal current for every IO-Link port | 1 A (at L+/L-) |
| 200 mA (at C/Q) | |
| Protective circuit | Overload protection for L+; electronically limited to 1.2 A |
| Short-circuit protection for L+; by switching off after 5 ms | |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Current draw | max. 50 mA |
| Potentials: Feed-in of the supply voltage for the I/O devices (UO), including IO-Link port supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 18 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 8 A (in total, current consumption of I/O circuit and at C/Q as DO and at L+/L-) |
| max. 60 mA (without connected peripherals) | |
| Protective circuit | Surge protection; electronic (35 V, 0.5 s) |
| Reverse polarity protection; parallel diode; with external 5 A fuse (only for commissioning) | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 5 V supply of the local bus (UBus) / 24 V supply (I/Os) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 5 V supply of the local bus (UBus) / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Axioline F connector |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Axioline F connector | |
| Connection method | Push-in connection |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Mounting position | any (no temperature derating) |
| Item number | 1027843 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI |
| Product key | DRI253 |
| GTIN | 4055626523552 |
| Weight per piece (including packing) | 215 g |
| Weight per piece (excluding packing) | 215 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242608 |
| ECLASS-15.0 | 27242608 |
ETIM
| ETIM 9.0 | EC001604 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | cfa3d82c-783c-487e-ac47-4dfc884df865 |
Compatible products
Your advantages
Connection of eight IO-Link devices
Alternatively: connection of one digital sensor or actuator per port
Connection of IO-Link devices in 3-conductor technology
Connection of sensors in 3-conductor technology
Connection of actuators in 2- and 3-conductor technology
Parameter data storage on the master
IO-Link specification V1.1.2
Substitute value behavior of inputs and outputs can be parameterized for each port
Supports IOL-CONF (firmware version 1.02 or later)
Device rating plate stored
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates