The module is designed for use within an Axioline F station. It is used to output digital signals. The outputs are protected against short circuit and overload.
    
  
  AXL F DO8/2 2A XC 1H
   - 
  Digital module
    
      1035427
      
      
    
  
      Axioline F, Digital output module, Digital outputs: 8, 24 V DC, 2 A, connection technology: 2-conductor, Extreme conditions version, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
      Free download available.
      Downloads
    
  Product details
PRS
Approval ID: TE/1020/880590/21BSH
Approval ID: 840RINA
Approval ID: ELE008423XG001ABS
Approval ID: 20-2059154-PDAcULus Listed
Approval ID: E238705Compatible products
Your advantages
8 digital outputs
        24 V DC, 2 A
        Connection of actuators in 2-conductor technology
        Minimum update time of < 100 μs
        Device rating plate stored
        Can be used under extreme ambient conditions
        Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
        Partially coated PCBs