AXL F DO4/3 AC 1F
-
Digital module
2702068
Axioline F, Digital output module, Digital outputs: 4 (Triac outputs with zero voltage switch), 230 V AC, 2 A, connection technology: 3-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 53.6 mm |
| Height | 126.1 mm |
| Depth | 54 mm |
| Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
| Note on application | |
| Note on application | Only for industrial use |
| Axioline F local bus | |
| Number of interfaces | 2 |
| Connection method | Bus base module |
| Transmission speed | 100 Mbps |
| Module | |
| Input address area | 0 Byte |
| Output address area | 1 Byte |
| Required parameter data | 3 Byte |
| Required configuration data | 6 Byte |
| Digital: | |
| Output name | Digital outputs |
| Connection method | Push-in connection |
| Connection technology | 3-conductor |
| Number of outputs | 4 (Triac outputs with zero voltage switch) |
| Protective circuit | External protection required; I2t-value (a half-wave): 340 A2s |
| Output voltage | 230 V AC |
| Maximum output current per module | 8 A (provide external protection) |
| Nominal output voltage | 230 V AC |
| Output voltage range | 24 V AC ... 230 V AC -20 % / +15 % (50/60 Hz) |
| Load min. | 5.1 kΩ (at 230 V) |
| Output voltage when switched off | see diagram |
| Nominal load, ohmic | max. 460 W (at nominal voltage) |
| Switching frequency | max. 100 per second (with ohmic load) |
| Reverse voltage resistance to short pulses | Reverse voltage proof |
| Behavior with overload | Output may be damaged |
| Signal delay | max. 10 ms (at 50 Hz) |
| Product type | I/O component |
| Product family | Axioline F |
| Type | block modular |
| Mounting position | any (observe temperature and current derating) |
| Scope of supply | including bus base module and Axioline F connectors |
| Maximum power dissipation for nominal condition | 8.6 W |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Current draw | max. 120 mA |
| Potentials: Supply for digital output modules (UO) | |
| Supply voltage | 230 V AC |
| Supply voltage range | 12 V AC ... 253 V AC (including all tolerances, including ripple, 50 ... 60 Hz) |
| Current draw | max. 8 A (provide external protection) |
| Protective circuit | Surge protection; Varistor 275 V |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: I/Os / logic | 4 kV |
| 5 kV | |
| Test voltage: I/O/functional ground | 4 kV |
| 5 kV | |
| Test voltage: I/O area AC / PE | 4 kV |
| Connection technology | |
| Connection name | Axioline F connector |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. When selecting the cables, please note that in the case of a small conductor cross-section and high current, the terminal point temperature may be up to 30 K above the ambient temperature. |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 20 ... 16 |
| Stripping length | 8 mm |
| Axioline F connector | |
| Connection method | Push-in connection |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. When selecting the cables, please note that in the case of a small conductor cross-section and high current, the terminal point temperature may be up to 30 K above the ambient temperature. |
| Conductor cross-section, rigid | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 20 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C (max. 2 A/channel for panel mounting on horizontal DIN rail; max. 1 A/channel for any mounting position) |
| -25 °C ... 50 °C (max. 2 A/channel for any mounting position) | |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Mounting type | DIN rail mounting |
| Mounting position | any (observe temperature and current derating) |
| Item number | 2702068 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI |
| Product key | DRI232 |
| GTIN | 4046356933087 |
| Weight per piece (including packing) | 239 g |
| Weight per piece (excluding packing) | 239 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
ETIM
| ETIM 9.0 | EC001599 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 369c1169-1d51-42a9-a9fa-0bb458d9fcfa |
Compatible products
Your advantages
4 digital outputs
Connection of actuators in 2- and 3-conductor technology
Device rating plate stored
Diagnostic and status indicators
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates