The module is designed for use within an Axioline F station. It is used to acquire digital DC voltage signals in the low-voltage range. Low-voltage and extra-low-voltage modules can be used side by side within an Axioline F station.
AXL F DI8/2 24DC 1F
-
Digital module
2702783
Axioline F, Digital input module, Digital inputs: 8, 24 V DC, connection technology: 2-conductor, corresponds to standard IEC 61850-3, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 53.6 mm |
| Height | 126.1 mm |
| Depth | 54 mm |
| Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
| Note on application | |
| Note on application | Only for industrial use |
| Color (Housing) | gray (RAL 7042) |
| Axioline F local bus | |
| Number of interfaces | 2 |
| Connection method | Bus base module |
| Transmission speed | 100 Mbps |
| Programming data (LocalbusSlave) | |
| Input address area | 1 Byte |
| Output address area | 0 Byte |
| Fieldbus data telegram (PROFIBUS) | |
| Required parameter data | 3 Byte |
| Required configuration data | 6 Byte |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | EN 61131-2 type 1 |
| Number of inputs | 8 |
| Connection method | Push-in connection |
| Connection technology | 2-conductor |
| Input voltage | 24 V DC (Nominal voltage) |
| max. 100 V DC | |
| Input voltage range | -100 V DC ... 100 V DC |
| Input voltage range "0" signal | -5 V DC ... 5 V DC |
| Input voltage range "1" signal | 14.5 V DC ... 100 V DC |
| Nominal input voltage UIN | 24 V DC |
| Nominal input current at UIN | 2.5 mA |
| Current flow | linear until nominal current is reached, then constantly approximately 2.5 mA |
| Input filter time | < 1 ms |
| Process data update | < 100 µs |
| Protective circuit | Polarity reversal protection of the inputs |
| Product type | I/O component |
| Product family | Axioline F |
| Type | block modular |
| Mounting position | any (no temperature derating) Nominal mounting position: panel mounting on horizontal DIN rail |
| Scope of supply | including bus base module and Axioline F connectors |
| Special properties | corresponds to standard IEC 61850-3 |
| Insulation characteristics | |
| Overvoltage category | III (EN 61010-2-201/IEC 61010-2-201) |
| Pollution degree | 2 |
| Maximum power dissipation for nominal condition | 1.1 W |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Current draw | max. 120 mA |
| Potentials: Supply for digital input modules (UI) | |
| Protection | max. 8 A (for startup only) |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: I/Os / logic | 4 kV |
| 5 kV | |
| Test voltage: I/O/functional ground | 4 kV |
| 5 kV | |
| Test voltage: I/O / I/O (adjacent connectors) | 2.5 kV |
| Test voltage: Logic/functional ground | 1 kV |
| Connection technology | |
| Connection name | Axioline F connector |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
| Axioline F connector | |
| Connection method | Push-in connection |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g |
| Developed according to standard | Immunity to ESD |
| Immunity to EF | |
| Immunity to burst | |
| Immunity to surge | |
| Immunity to conducted interference | |
| Standard designation | Ambient conditions |
| Standards/specifications | IEC 61850-3 |
| Mounting type | DIN rail mounting |
| Mounting position | any (no temperature derating) Nominal mounting position: panel mounting on horizontal DIN rail |
| Item number | 2702783 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI |
| Product key | DRI231 |
| GTIN | 4055626320540 |
| Weight per piece (including packing) | 221.4 g |
| Weight per piece (excluding packing) | 221.4 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
ETIM
| ETIM 10.0 | EC001599 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 76caabac-96d6-4d5d-bf44-4af65557c5fe |
Compatible products
-
AXL F BS F - Bus connector 2688129
-
AXL F BS CAP - Protective cap 2702275
-
ZB 20,3:UNPRINTED - Zack marker strip 0820248
-
ZBF 10/5,8 AXL UNPRINTED - Zack Marker strip, flat 0829580
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
EMT (35X46)R - Insert label 0801604
-
TTC-6P-2X1-24DC-PT-I - Surge protection device 2906816
Your advantages
8 digital inputs according to EN 61131-2 type 1
Connection of sensors in 2-conductor technology
24 V DC, 2.5 mA
Filter time of < 1 ms
Inputs are reverse polarity protected
Safe isolation in accordance with EN 61010-2-201/IEC 61010-2-201
Device rating plate stored
Diagnostic and status indicators
Meets the requirements of IEC 61850-3 and IEEE 1613
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates