The module is designed for use within an Axioline F station. On the one hand, it is used to acquire fast pulse sequences from sensors, and on the other hand to detect positions using incremental encoders. The module combines two counter inputs for the evaluation of fast counter pulses and two incremental encoder inputs for position detection.
AXL F CNT2 INC2 1F
-
Function module
2688093
Axioline F, Function module, Counter inputs: 2, Incremental encoder input: 2, symmetrical encoders according to EIA-422 and asymmetrical encoders, Digital inputs: 8, 24 V DC, Digital outputs: 2, 24 V DC, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Free download available.
Downloads
Product details
LR
Approval ID: LR2480202TA-02PRS
Approval ID: TE/1020/880590/21BSH
Approval ID: 840RINA
Approval ID: ELE008423XGABS
Approval ID: 23-2449604-PDAcULus Listed
Approval ID: E238705ABS
Approval ID: 23-2449604-PDABSH
Approval ID: 840DNV GL
Approval ID: TAA00000DFPRS
Approval ID: TE/1020/880590/21RINA
Approval ID: ELE008423XGLR
Approval ID: LR2480202TA-02cULus Listed
Approval ID: E238705Compatible products
Your advantages
2 channels, selectable for each channel: counter function or position detection using incremental encoder
Maximum input frequency: 300 kHz (one channel wired) or 100 kHz (both channels wired)
32-bit counter (up and down)
Output control according to two limit values
Counter: counting (source) is controlled via a control input (gate)
Counter: single or periodic counting
Incremental encoder acquisition: Acquisition of digital signals from symmetrical and asymmetrical incremental encoders
Incremental encoder acquisition: evaluation of linear or rotary axes
Device rating plate stored