The bus coupler is intended for use within a PROFINET network. The bus coupler creates the link to the Axioline F I/O system and the industrial I/O signals connected to it. Up to 63 Axioline F devices can be connected to the bus coupler. Device descriptions for Phoenix Contact controllers are integral parts of the engineering tools PC Worx and PLCnext Engineer. Corresponding GSDML files are available for integrating the Axioline F station into other programming systems. These files can be downloaded at: www.phoenixcontact.com/product/2701222
AXL F BK PN XC
-
Bus coupler
2701222
Axioline F, Bus coupler, PROFINET, RJ45 jack, Extreme conditions version, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector
Free download available.
Downloads
Product details
PRS
Approval ID: TE/1020/880590/21RINA
Approval ID: ELE008423XG001ABS
Approval ID: 23-2449604-PDAcULus Listed
Approval ID: E238705Compatible products
Your advantages
2 Ethernet ports (with integrated switch)
Conformance with PROFINET specification V2.2
Supports PROFIsafe
PROFINET RT and IRT
Minimum cycle time of PROFINET for RT and IRT is 250 μs
Firmware can be updated
Runtime in bus coupler is negligible (almost 0 µs)
Typical cycle time of the Axioline F local bus is around 10 μs
Web-based management
Supports the operation of Axioline Smart Elements
Supports Diag+
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Partially coated PCBs