The module is designed for use within an Axioline F station. It is used to acquire analog voltage and current signals. The high long-term stability of the peripheral electronics ensures service-free continuous operation.
    
  
  AXL F AI8 W 1F
   - 
  Analog module
    
      2702525
      
      
    
  
      Axioline F, Analog input module, Analog inputs: 8, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 100 Mbps, for SAFE AI applications with service-free continuous operation, degree of protection: IP20, including bus base module and Axioline F connectors
      Free download available.
      Downloads
    
  Product details
| Dimensional drawing |  | 
| Width | 53.6 mm | 
| Height | 126.1 mm | 
| Depth | 54 mm | 
| Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). | 
| Note on application | |
| Note on application | Only for industrial use | 
| Axioline F local bus | |
| Number of interfaces | 2 | 
| Connection method | Bus base module | 
| Transmission speed | 100 Mbps | 
| Module | |
| Input address area | 16 Byte | 
| Output address area | 0 Byte | 
| Required parameter data | 11 Byte | 
| Required configuration data | 6 Byte | 
| Analog: General | |
| Input name | Analog inputs | 
| Description of the input | Differential inputs, voltage or current can be chosen separately | 
| Number of inputs | 8 | 
| A/D conversion time | 2 µs | 
| A/D converter resolution | 16 bit | 
| Connection method | Push-in connection | 
| Connection technology | 2-conductor | 
| Note regarding the connection technology | shielded, twisted pair | 
| Current input signal | 0 mA ... 20 mA | 
| 4 mA ... 20 mA | |
| -20 mA ... 20 mA | |
| Input resistance current input | 104 Ω (typical) | 
| Voltage input signal | 0 V ... 5 V | 
| -5 V ... 5 V | |
| 0 V ... 10 V | |
| -10 V ... 10 V | |
| Input resistance of voltage input | 268 kΩ (typical) | 
| Data formats | IB IL, S7-compatible | 
| Input filter | 30 Hz, 12 kHz and mean value generation (can be parameterized) | 
| Filtering | RFI filtering / passive TP 1st order | 
| Limit frequency (3 dB) | 30 Hz | 
| 12 kHz (in fast mode) | |
| Common mode voltage range signal - ground | -50 V DC ... 50 V DC | 
| Measured value representation | 16 bits (15 bits + sign bit) | 
| Protective circuit | Transient protection of inputs; Suppressor diode | 
| Overload protection of the current inputs; No; ±5.2 V DC, maximum, Imax = 50 mA | |
| Overload protection of the voltage inputs; ±30 V DC, maximum | |
| Product type | I/O component | 
| Product family | Axioline F | 
| Type | block modular | 
| Mounting position | any (no temperature derating) | 
| Scope of supply | including bus base module and Axioline F connectors | 
| Special properties | for SAFE AI applications with service-free continuous operation | 
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) | 
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) | 
| Maximum power dissipation for nominal condition | 4.2 W | 
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) | 
| Current draw | max. 130 mA (up to HW 04) | 
| max. 60 mA (from HW 05) | |
| typ. 105 mA (up to HW 04) | |
| typ. 45 mA (from HW 05) | |
| Potentials: Supply for analog modules (UA) | |
| Supply voltage | 24 V DC | 
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) | 
| Current draw | max. 55 mA (from HW 05) | 
| max. 45 mA (up to HW 04) | |
| typ. 43 mA (from HW 05) | |
| typ. 35 mA (up to HW 04) | |
| Protective circuit | Surge protection; electronic (35 V, 0.5 s) | 
| Reverse polarity protection; Polarity protection diode | |
| Transient protection; Suppressor diode | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 5 V supply of the local bus (UBus) / 24 V supply (I/Os) | 500 V AC, 50 Hz, 1 min | 
| Test voltage: 5 V supply of the local bus (UBus) / analog inputs | 500 V AC, 50 Hz, 1 min | 
| Test voltage: 5 V supply of the local bus (UBus) / functional ground | 500 V AC, 50 Hz, 1 min | 
| Test voltage: 24 V supply (I/O) / analog inputs | 500 V AC, 50 Hz, 1 min | 
| Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min | 
| Test voltage: Analog inputs / functional ground | 500 V AC, 50 Hz, 1 min | 
| Connection technology | |
| Connection name | Axioline F connector | 
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. | 
| Conductor connection | |
| Connection method | Push-in connection | 
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² | 
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² | 
| Conductor cross-section AWG | 24 ... 16 | 
| Stripping length | 8 mm | 
| Axioline F connector | |
| Connection method | Push-in connection | 
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. | 
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² | 
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² | 
| Conductor cross-section AWG | 24 ... 16 | 
| Stripping length | 8 mm | 
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C | 
| -10 °C ... 35 °C (annual average) | |
| Degree of protection | IP20 | 
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) | 
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) | 
| Ambient temperature (storage/transport) | -40 °C ... 85 °C | 
| Permissible humidity (operation) | 5 % ... 95 % (Non-condensing, annual average < 75%) | 
| Permissible humidity (storage/transport) | 5 % ... 95 % (Non-condensing, annual average < 75%) | 
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) | 
| Mounting type | DIN rail mounting | 
| Mounting position | any (no temperature derating) | 
| Item number | 2702525 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | DRI | 
| Product key | DRI241 | 
| GTIN | 4055626210803 | 
| Weight per piece (including packing) | 268.4 g | 
| Weight per piece (excluding packing) | 204 g | 
| Customs tariff number | 85389091 | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27242601 | 
| ECLASS-15.0 | 27242601 | 
ETIM
| ETIM 9.0 | EC001596 | 
UNSPSC
| UNSPSC 21.0 | 32151600 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes | 
| Exemption | 7(a), 7(c)-I | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-50 An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) | 
| SCIP | 1b73886c-f0b9-428b-bdbc-02ada21852ac | 
Compatible products
- 
    
      AXL F BS F - Bus connector 2688129
- 
    
      AXL SHIELD SET - Shield connection 2700518
- 
    
      ZB 20,3:UNPRINTED - Zack marker strip 0820248
- 
    
      ZBF 10/5,8 AXL UNPRINTED - Zack Marker strip, flat 0829580
- 
    
      ZB 10:UNBEDRUCKT - Zack marker strip 1053001
- 
    
      ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
- 
    
      EMT (35X46)R - Insert label 0801604
- 
    
      SAFE AI - Function block 2400057
Your advantages
8 analog, bipolar input channels for the connection of either voltage or current signals
        Connection of sensors in 2-conductor technology
        Voltage ranges: 0 V ... 10 V, ±10 V, 0 V ... 5 V, ±5 V
        Current ranges: 0 mA ... 20 mA, 4 mA ... 20 mA, ±20 mA
        High long-term stability of measuring inputs
        Device rating plate stored
        Safe analog value processing with SAFE AI and other components
        Frequently searched
PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates