EMC filter surge protection device - SFP 1-15/120AC
2920683

Device protection, according to type 3/class III, with network interference suppression filter to prevent high-frequency interference voltages, for 1-phase power supply networks with separate N and PE (3-conductor system: L1, N, PE), with remote indication contact.


Product Details


Device protection with interference filter



General
Note For IT systems: only install the device in 120 V IT systems with common HV/LV grounding system.

Type DIN rail module, one-piece 
Product type Interference filters
Number of positions 2
For country-specific use in USA, CN, BR
Surge protection fault message Optical, remote indicator contact
Insulation characteristics
Overvoltage category III
Pollution degree 2
IEC test classification III
T3
EN type T3
Number of ports Two

Indicator/remote signaling
Connection name Remote fault indicator contact
Switching function Changeover contact
Operating voltage 12 V AC ... 250 V AC
250 V DC (250 mA DC)
Operating current 100 mA AC ... 1 A AC
1 A DC (48 V DC)

Connection method Screw terminal blocks
Screw thread M3
Tightening torque 0.5 Nm ... 0.6 Nm
4.5 lbf-in. ... 5.5 lbf-in.
Conductor cross section flexible 2.5 mm² ... 4 mm²
Conductor cross section solid 2.5 mm² ... 6 mm²
Conductor cross section AWG 14 ... 10

Dimensional drawing
Width 112 mm
Width 112 mm
Height 86.6 mm
Height 86.6 mm
Depth 79 mm
Depth 79 mm

Color black
silver
Flammability rating according to UL 94 V-0
Insulating material ABS
Housing material Aluminum

Mechanical data
Open side panel No

Mode of protection L-N
L-PE
N-PE
Direction of action L-N & L(N)-PE
Nominal voltage UN 120 V AC (TN)
120 V AC (TT - only in use with RCD)
120 V AC (IT)
Nominal frequency fN 50 Hz (60 Hz)
Maximum continuous voltage UC 150 V AC
Rated load current IL 15 A (50 °C)
Residual current IPE ≤ 0.6 mA
Standby power consumption PC ≤ 7.5 VA (at UREF)
≤ 10 VA (at UC)
Reference test voltage UREF 132 V AC
Nominal discharge current In (8/20) µs 3 kA
Combination wave UOC 6 kV (3 kA)
Voltage protection level Up ≤ 0.45 kV
TOV behavior at UT (L-N) 175 V AC (5 s / withstand mode)
240 V AC (5 s / safe failure mode)
208 V AC (120 min / safe failure mode)
TOV behavior at UT (L-PE) 208 V AC (5 s / withstand mode)
175 V AC (120 min / withstand mode)
1332 V AC (200 ms / safe failure mode)
TOV behavior at UT (N-PE) 1200 V AC (200 ms / safe failure mode)
Response time tA ≤ 25 ns
Capacity (L-N) 1 µF ±10 %
10 nF ±10 % (X2-275 V)
Capacity (L-PE) 2.2 nF ±20 % (Y2-250 V)
Capacity (N-PE) 2.2 nF ±20 % (Y2-250 V)
Max. required back-up fuse 20 A (MCB B/general purpose)
16 A (IT - MCB B/general purpose)
Input attenuation aE, sym. 20 dB (≥ 100 kHz / 50 Ω)
Input attenuation aE, asym. 30 dB (≥ 1 MHz / 50 Ω)
Short-circuit current rating ISCCR 5 kA AC (TN/TT)
1 kA AC (IT)
Filter data
Discharge resistance 820 kΩ

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -25 °C ... 70 °C
Ambient temperature (storage/transport) -25 °C ... 70 °C
Permissible humidity (operation) 5 % ... 95 %

UL specifications
Maximum continuous operating voltage MCOV (L-N) 150 V AC
Maximum continuous operating voltage MCOV (L-G) 150 V AC
Maximum continuous operating voltage MCOV (N-G) 150 V AC
Short-circuit current rating (SCCR) 5 kA
Voltage protection rating VPR (L-N) 500 V
Voltage protection rating VPR (L-G) 500 V
Voltage protection rating VPR (N-G) 500 V
Nominal discharge current In 3 kA
Mode of protection L-N
L-G
N-G
Power distribution system Single phase
Nominal frequency 50/60 Hz
SPD Type 2CA
UL indicator/remote signaling
AC operating voltage 12 V AC ... 250 V AC
DC operating voltage 250 V DC (250 mA DC)
AC operating current 100 mA AC ... 1 A AC
DC operating current 1 A DC (48 V DC)
UL connection data
Tightening torque 5 lbf-in. ... 7 lbf-in.
Conductor cross section AWG 12 ... 10

Air clearances and creepage distances
Standards/regulations DIN VDE 0110-1 / IEC 60664-1 / IEC 61643-1
Standards/specifications IEC 61643-11
Standards/specifications EN 61643-11

Mounting type DIN rail: 35 mm

Item number 2920683
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key CLC
Product Key CLC131
Catalog Page Page 209 (C-4-2019)
GTIN 4046356158565
Weight per Piece (including packing) 618.86 g
Weight per Piece (excluding packing) 571.28 g
Customs tariff number 85363010
Country of origin DE


ECLASS

ECLASS-9.0 27130806
ECLASS-10.0.1 27130806
ECLASS-11.0 27130806

ETIM

ETIM 8.0 EC000942

UNSPSC

UNSPSC 21.0 39121600

cUL Recognized

Approval ID: FILE E 330181

UL Recognized

Approval ID: FILE E 330181

EAC

Approval ID: RU C-DE.*09.B.00169

CSA

Approval ID: 70205391

CSAus

Approval ID: 70205391

cULus Recognized


REACh SVHC Lead 7439-92-1
Dechlorane Plus
Hexahydromethylphthalic anhydride
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Optimized protective effect with combined protective circuit for absorbing transient overvoltages for attenuating high-frequency interference
Symmetrical design of the protective circuit with surge protection components on the input and output sides of the filter
Protection against excessive heating with thermal monitoring of the protective circuit
Versatile in use with universal circuit design