UMK- EC56/32-XUL
-
Termination board
2975780
Termination board, connection 1: Screw connection, connection 2: ELCO connector 1x 32-position (Pin strip type 8016, left)
Product details
| Product type | Interface module |
| Number of positions | 32 |
| Operating mode | 100% operating factor |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Max. permissible operating voltage | 25 V AC |
| 60 V DC | |
| Max. permissible current | 2 A (per path) |
| Max. permissible total current | 64 A |
| Air clearances and creepage distances | |
| Rated insulation voltage | 85 V |
| Rated surge voltage | 0.8 kV |
| Field level | |
| Connection in acc. with standard | IEC / EN |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Controller level | |
| Connection method | ELCO connector |
| Coding | 1-1 |
| Number of connections | 1 |
| Number of positions | 32 |
| Note | Pin strip type 8016, left |
| Status display present | no |
| Item dimensions | |
| Width | 101.5 mm |
| Height | 77 mm |
| Depth | 58.5 mm |
| Color | green (RAL 6021) |
| Housing insulation material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Degree of protection | IP00 |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| Air clearances and creepage distances | |
| Standards/regulations | DIN EN 50178 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Notes on operation | No additional touch protection is required when using a SELV/PELV voltage (≤ 25 V AC or 60 V DC). |
| Notes on operation | At least one functional insulation against adjacent modules is complied with (in the support rail direction). If the application has stricter requirements for the insulation (basic insulation or reinforced insulation), they must be realized by applying suitable measures (e. g. partition plates). |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2975780 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK2 |
| Product key | DK2186 |
| GTIN | 4017918089108 |
| Weight per piece (including packing) | 217.3 g |
| Weight per piece (excluding packing) | 184.66 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39121432 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates