UM-RJ45/RJ11/MKDS
-
Termination board
2306197
VARIOFACE module, with screw connection and two RJ45 sockets, for mounting on NS 32 or NS 35/7.5
Product details
Product type | Interface module |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Nominal voltage UN | < 50 V AC/DC |
Max. current carrying capacity per branch | 1 A |
Air clearances and creepage distances | |
Rated insulation voltage | 63 V |
Rated surge voltage | 0.6 kV (1.2/50 μs) |
RJ45 connection | |
Number of connections | 2 |
Number of positions | 8 |
COMBICON connection | |
Connection method | Screw connection |
Number of positions | 4 |
Conductor cross section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross section AWG | 26 ... 16 |
Item dimensions | |
Width | 23 mm |
Height | 90 mm |
Depth | 52 mm |
Ambient conditions | |
Degree of protection | IP20 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) | -20 °C ... 50 °C |
Altitude | max. 2000 m |
Air clearances and creepage distances | |
Standards/regulations | DIN EN 50178: 1998-04 |
Mounting type | DIN rail mounting |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2306197 |
Packing unit | 5 pc |
Minimum order quantity | 30 pc |
Note | Made to order (non-returnable) |
Sales key | CK2 |
Product key | DK2A83 |
GTIN | 4017918961695 |
Weight per piece (including packing) | 47.76 g |
Weight per piece (excluding packing) | 34.642 g |
Customs tariff number | 85369010 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 39121432 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates