UM 72-HAUNI/1001DN/SO410
-
Termination board
2979375
VARIOFACE switch module, with one 25-pos. D-SUB miniature female connector and two 12-pos. male/female circular connectors
Product details
| Product type | Interface module |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Max. permissible current | 100 mA (via S1/S2 switch (non switching)) |
| Nominal voltage UN | 48 V DC |
| Max. current carrying capacity per branch | 1 A |
| Air clearances and creepage distances | |
| Rated insulation voltage | 50 V |
| Rated surge voltage | 0.5 kV (1.2/50 μs) |
| Connector connection | |
| Connection method | M23 |
| Number of positions | 12 |
| Note | Socket |
| Connector connection | |
| Connection method | M23 |
| Number of positions | 12 |
| Note | Pin |
| D-SUB connection | |
| Connection method | Female |
| Screw thread | UNC 4-40 |
| Number of positions | 25 |
| D-SUB connection | |
| Connection method | Pin strip |
| Screw thread | UNC 4-40 |
| Number of positions | 9 |
| Item dimensions | |
| Width | 68 mm |
| Height | 90 mm |
| Depth | 62 mm |
| Ambient conditions | |
| Degree of protection | IP00 |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Altitude | ≤ 2000 m |
| Air clearances and creepage distances | |
| Standards/regulations | DIN EN 50178: 1998-04 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2979375 |
| Packing unit | 1 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK2 |
| Product key | DK2A81 |
| GTIN | 4017918316129 |
| Weight per piece (including packing) | 173 g |
| Weight per piece (excluding packing) | 125.36 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39121432 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a), 6(a)-I, 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates