UM 45-D25SUB/S/SWITCH/BK/SO495
-
Termination board
2968182
VARIOFACE switch module, with screw connection and D-SUB miniature pin strip, for mounting on NS 35/7,5, number of positions: 25
Product details
| Product type | Interface module |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Operating voltage (DC) | 30 V DC |
| Current (per branch) | ≤ 0.5 A |
| Current (Switch, static) | ≤ 0.1 A |
| Current (Switch, dynamic) | ≤ 0.05 A |
| Air clearances and creepage distances | |
| Rated insulation voltage | 50 V |
| Rated surge voltage | 0.5 kV (1.2/50 μs) |
| Connection 1 (control level) | |
| Connection in acc. with standard | IEC 60807-2 |
| Connection method | D-SUB pin strip |
| Screw thread | UNC 4-40 |
| Number of connections | 1 |
| Number of positions | 25 |
| Insertion/withdrawal cycles | > 500 |
| Pitch | 2.77 mm |
| Connection 2 (field level) | |
| Connection method | Screw connection |
| Stripping length | 6 mm |
| Screw thread | M3 |
| Number of positions | 28 |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section rigid (2 conductors with same cross section) | 0.14 mm² ... 0.75 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| 0.25 mm² ... 1 mm² (Ferrule without plastic sleeve) | |
| 0.25 mm² ... 1.5 mm² (Ferrule with plastic sleeve) | |
| Conductor cross-section flexible (2 conductors with same cross section) | 0.14 mm² ... 0.75 mm² |
| 0.25 mm² ... 0.5 mm² (Ferrule without plastic sleeve) | |
| 0.5 mm² ... 1 mm² (TWIN ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 26 ... 16 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Pitch | 5.08 mm |
| Status display present | no |
| Item dimensions | |
| Width | 110 mm |
| Height | 45 mm |
| Depth | 51 mm |
| Color | green (RAL 6021) |
| Housing insulation material | PVC |
| Ambient conditions | |
| Degree of protection (Module) | IP00 |
| Degree of protection (Installation location) | ≥ IP54 |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| Air clearances and creepage distances | |
| Standards/regulations | EN IEC 60664-1 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2968182 |
| Packing unit | 1 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK2 |
| Product key | DK2A82 |
| GTIN | 4017918444945 |
| Weight per piece (including packing) | 117.8 g |
| Weight per piece (excluding packing) | 90.27 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 10.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates