FLKM-D50 SUB/B/MKKDS
-
Termination board
2304597
VARIOFACE module, with screw connection and D-Subminiature socket strip, for mounting on NS 35/7.5 or NS 32, 50-pos.
Product details
| Product type | Interface module |
| Number of positions | 50 |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Nominal voltage UN | 125 V AC/DC |
| Max. current carrying capacity per branch | 2.5 A |
| 1.5 A (with even load on all branches) | |
| Max. total current of voltage supply | 2.5 A (per contact) |
| Rated insulation voltage | 125 V |
| Rated surge voltage | 1.2 kV (Functional insulation) |
| Field level | |
| Connection in acc. with standard | IEC / EN |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Controller level | |
| Connection method | D-SUB socket strip |
| Number of positions | 50 |
| Status display | no |
| Status display present | no |
| Item dimensions | |
| Width | 146.3 mm |
| Height | 77 mm |
| Depth | 58.5 mm |
| Color | green (RAL 6021) |
| Housing insulation material | PVC |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | IEC 60664 |
| DIN EN 50178 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2304597 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK2 |
| Product key | DK2182 |
| GTIN | 4017918973810 |
| Weight per piece (including packing) | 313.5 g |
| Weight per piece (excluding packing) | 313.5 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CABLE D-SUB-S-S-S/.../.../... - Cable 2302434
-
CABLE-D50SUB/B/S/ 50/KONFEK/S - Cable 2302269
-
CABLE-D50SUB/B/S/100/KONFEK/S - Cable 2302272
-
CABLE-D50SUB/B/S/150/KONFEK/S - Cable 2302285
-
CABLE-D50SUB/B/S/200/KONFEK/S - Cable 2302298
-
CABLE-D50SUB/B/S/300/KONFEK/S - Cable 2302308
-
CABLE-D50SUB/B/S/400/KONFEK/S - Cable 2302311
-
CABLE-D50SUB/B/S/600/KONFEK/S - Cable 2302324
-
CABLE-D50SUB/B/S/HF/S/ 1,0M - Cable 1066678
-
CABLE-D50SUB/B/S/HF/S/ 2,0M - Cable 1066679
-
CABLE-D50SUB/B/S/HF/S/ 3,0M - Cable 1066681
-
CABLE-D50SUB-B-S-HF-S/... - Cable 1075554
-
CABLE-D-50SUB/M/OE/0,25/S/0,5M - Cable 2926645
-
CABLE-D-50SUB/M/OE/0,25/S/1,0M - Cable 2926658
-
CABLE-D-50SUB/M/OE/0,25/S/1,5M - Cable 2926661
-
CABLE-D-50SUB/M/OE/0,25/S/2,0M - Cable 2926674
-
CABLE-D-50SUB/M/OE/0,25/S/3,0M - Cable 2926687
-
CABLE-D-50SUB/M/OE/0,25/S/4,0M - Cable 2926690
-
CABLE-D-50SUB/M/OE/0,25/S/6,0M - Cable 2926700
-
CABLE-D-50SUB-M-OE-0,25-S/... - Cable 2900913
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates