FLKM-D15 SUB/B/LA
-
Termination board
2281681
VARIOFACE module, with screw connection and D-Subminiature socket strip, for mounting on NS 35/7.5 or NS 32, with light indicator, 15-pos.
Product details
Product type | Interface module |
Product family | VARIOFACE |
Number of positions | 15 |
Insulation characteristics | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Nominal voltage UN | 30 V DC |
Max. current carrying capacity per branch | 2.5 A |
Rated insulation voltage | 50 V |
Rated surge voltage | 0.5 kV |
Field level | |
Connection in acc. with standard | IEC / EN |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Controller level | |
Connection method | D-SUB socket strip |
Number of positions | 15 |
Status display | LED |
Status display present | yes |
Item dimensions | |
Width | 67.5 mm |
Height | 58.5 mm |
Depth | 77 mm |
Color | green (RAL 6021) |
Housing insulation material | Polyamide 6 green |
Ambient conditions | |
Degree of protection | IP00 |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | IEC 60664 |
DIN EN 50178 |
Mounting type | DIN rail mounting |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2281681 |
Packing unit | 5 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK2 |
Product key | DK2182 |
GTIN | 4017918054939 |
Weight per piece (including packing) | 146.19 g |
Weight per piece (excluding packing) | 106.688 g |
Customs tariff number | 85369010 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CABLE D-SUB-S-S-S/.../.../... - Cable 2302434
-
CABLE-D15SUB/B/S/ 50/KONFEK/S - Cable 2302052
-
CABLE-D15SUB/B/S/100/KONFEK/S - Cable 2302065
-
CABLE-D15SUB/B/S/150/KONFEK/S - Cable 2302078
-
CABLE-D15SUB/B/S/200/KONFEK/S - Cable 2302081
-
CABLE-D15SUB/B/S/300/KONFEK/S - Cable 2302094
-
CABLE-D15SUB/B/S/400/KONFEK/S - Cable 2302104
-
CABLE-D15SUB/B/S/600/KONFEK/S - Cable 2302117
-
CABLE-D15SUB/B/S/HF/S/ 1,0M - Cable 1066600
-
CABLE-D15SUB/B/S/HF/S/ 2,0M - Cable 1066602
-
CABLE-D15SUB/B/S/HF/S/ 3,0M - Cable 1066603
-
CABLE-D15SUB-B-S-HF-S/... - Cable 1075565
-
CABLE-D-15SUB/M/OE/0,25/S/0,5M - Cable 2926438
-
CABLE-D-15SUB/M/OE/0,25/S/1,0M - Cable 2926441
-
CABLE-D-15SUB/M/OE/0,25/S/1,5M - Cable 2926454
-
CABLE-D-15SUB/M/OE/0,25/S/2,0M - Cable 2926467
-
CABLE-D-15SUB/M/OE/0,25/S/3,0M - Cable 2926470
-
CABLE-D-15SUB/M/OE/0,25/S/4,0M - Cable 2926483
-
CABLE-D-15SUB/M/OE/0,25/S/6,0M - Cable 2926496
-
CABLE-D-15SUB-M-OE-0,25-S/... - Cable 2900910
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates