Insulation characteristics: Air clearances and creepage distances
Insulation
Functional insulation
Overvoltage category
II
Pollution degree
2
Nominal voltage UN
24 V DC
Max. current carrying capacity per branch
20 mA (per signal path)
Air clearances and creepage distances
Rated insulation voltage
50 V
Rated surge voltage
0.5 kV (1.2/50 μs)
Field level
Connection in acc. with standard
IEC / EN
Connection method
Screw connection
Stripping length
8 mm
Screw thread
M3
Conductor cross-section rigid
0.2 mm² ... 4 mm²
Conductor cross-section flexible
0.2 mm² ... 2.5 mm²
Conductor cross-section AWG
24 ... 12
Controller level
Connection method
IDC/FLK pin strip
Number of positions
50
Pitch
2.54 mm
Status display
LED (green)
Status display present
yes
Item dimensions
Width
170 mm
Height
90 mm
Depth
76 mm
Color
green (RAL 6021)
Flammability rating according to UL 94
V0
Housing insulation material
PVC
Ambient conditions
Degree of protection
IP00
Degree of protection (Installation location)
≥ IP54 (Installation location)
Ambient temperature (operation)
-20 °C ... 50 °C
Ambient temperature (storage/transport)
-20 °C ... 70 °C
Altitude
≤ 2000 m
Air clearances and creepage distances
Standards/regulations
DIN EN 50178: 1998-04
Mounting type
DIN rail mounting
Mounting position
any
Notes on operation
For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met.
Item number
2296469
Packing unit
1 pc
Minimum order quantity
4 pc
Note
Made to order (non-returnable)
Sales key
CK2
Product key
DK2A8R
GTIN
4017918202965
Weight per piece (including packing)
436 g
Weight per piece (excluding packing)
339.08 g
Customs tariff number
85369010
Country of origin
DE
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.