FLK-D25 SUB/B
-
Termination board
2283650
VARIOFACE module, with screw connection and D-Subminiature socket, for mounting on NS 35/7.5 or NS 32, 25-pos. (separate test socket for each channel)
Product details
| Product type | Interface module |
| Product family | VARIOFACE |
| Number of positions | 25 |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Nominal voltage UN | 125 V AC |
| Max. current carrying capacity per branch | 2.5 A |
| Max. total current of all branches | 37 A |
| Supported controller: ABB S800 I/O | |
| Suitable I/O card | DI810 |
| DI811 | |
| DI814 | |
| DI818 | |
| DI830 | |
| DI831 | |
| DI840 | |
| DI885 | |
| DO810 | |
| DO814 | |
| DO818 | |
| DO840 | |
| DP820 | |
| AI810 | |
| AI820 | |
| AI830 | |
| AI835 | |
| AI845 | |
| AO810 | |
| AO820 | |
| Field level | |
| Connection in acc. with standard | IEC / EN |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Note | separate test socket for each channel |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Controller level | |
| Connection method | D-SUB socket strip |
| Number of positions | 25 |
| Status display | no |
| Status display present | no |
| Item dimensions | |
| Width | 71 mm |
| Height | 51.6 mm |
| Depth | 51.2 mm |
| Color | green (RAL 6021) |
| Housing insulation material | Polyamide 6 green |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 50 °C |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Standards/regulations | IEC 60664 |
| DIN EN 50178 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2283650 |
| Packing unit | 5 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 080 |
| Product key | DK2182 |
| GTIN | 4017918055592 |
| Weight per piece (including packing) | 120.44 g |
| Weight per piece (excluding packing) | 108.176 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CABLE D-SUB-S/.../.../... - Cable 2302340
-
CABLE D-SUB-S-S-S/.../.../... - Cable 2302434
-
CABLE-D25SUB/B/S/ 50/KONFEK/S - Cable 2302120
-
CABLE-D25SUB/B/S/100/KONFEK/S - Cable 2302133
-
CABLE-D25SUB/B/S/150/KONFEK/S - Cable 2302146
-
CABLE-D25SUB/B/S/200/KONFEK/S - Cable 2302159
-
CABLE-D25SUB/B/S/300/KONFEK/S - Cable 2302162
-
CABLE-D25SUB/B/S/400/KONFEK/S - Cable 2302175
-
CABLE-D25SUB/B/S/600/KONFEK/S - Cable 2302188
-
CABLE-D25SUB/B/S/HF/S/ 1,0M - Cable 1066665
-
CABLE-D25SUB/B/S/HF/S/ 2,0M - Cable 1066666
-
CABLE-D25SUB/B/S/HF/S/ 3,0M - Cable 1066667
-
CABLE-D25SUB-B-S-HF-S/... - Cable 1075559
-
CABLE-D-25SUB/M/OE/0,25/S/0,5M - Cable 2926506
-
CABLE-D-25SUB/M/OE/0,25/S/1,0M - Cable 2926519
-
CABLE-D-25SUB/M/OE/0,25/S/1,5M - Cable 2926522
-
CABLE-D-25SUB/M/OE/0,25/S/2,0M - Cable 2926535
-
CABLE-D-25SUB/M/OE/0,25/S/3,0M - Cable 2926548
-
CABLE-D-25SUB/M/OE/0,25/S/4,0M - Cable 2926551
-
CABLE-D-25SUB/M/OE/0,25/S/6,0M - Cable 2926564
-
CABLE-D-25SUB-M-OE-0,25-S/... - Cable 2900911
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates