FLK 20
-
Termination board
2280019
VARIOFACE module, with screw connection and flat-ribbon cable connector, for mounting on NS 32 or NS 35/7.5, with male connector and short and long locking latches for sockets, 20-pos. (separate test socket for each channel)
Product details
Product type | Interface module |
Number of positions | 20 |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Nominal voltage UN | < 50 V AC |
60 V DC | |
Max. current carrying capacity per branch | 1 A |
PCB connection | |
Connection in acc. with standard | IEC / EN |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Controller level | |
Connection method | IDC/FLK pin strip |
Number of positions | 20 |
Pitch | 2.54 mm |
Status display | no |
Status display present | no |
Item dimensions | |
Width | 60 mm |
Height | 50 mm |
Depth | 58.5 mm |
Color | green (RAL 6021) |
Housing insulation material | Polyamide 6 green |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | IEC 60664 |
DIN EN 50178 |
Mounting type | DIN rail mounting |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2280019 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 080 |
Product key | DK2181 |
Catalog page | Page 242 (IF-2007) |
GTIN | 4017918054304 |
Weight per piece (including packing) | 99.2 g |
Weight per piece (excluding packing) | 91.406 g |
Customs tariff number | 85369010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FLK EZ-DR.../.../... - Cable 2295059
-
FLK 20/EZ-DR/ 50KONFEK - Cable 2296391
-
FLK 20/EZ-DR/ 100KONFEK - Cable 2296401
-
FLK 20/EZ-DR/ 150KONFEK - Cable 2296472
-
FLK 20/EZ-DR/ 200KONFEK - Cable 2296485
-
FLK 20/EZ-DR/ 300KONFEK - Cable 2296498
-
FLK 20/EZ-DR/ 400KONFEK - Cable 2296508
-
FLK 20/EZ-DR/ 800KONFEK - Cable 2296524
-
FLK 20/EZ-DR/1000KONFEK - Cable 2296537
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates