DFLK 20/FKCT
-
Termination board
2903038
The VARIOFACE feed-through module implements a 1:1 connection between a push-in spring-cage connection and an IDC/FLK pin strip (2.54 mm, number of positions: 20).
Product details
| Product type | Interface module |
| Product family | VARIOFACE |
| Number of positions | 20 |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Nominal voltage UN | < 50 V AC |
| 60 V DC | |
| Max. current carrying capacity per branch | 1 A |
| Rated insulation voltage | 63 V |
| Rated surge voltage | 0.6 kV (Functional insulation) |
| Field level | |
| Connection method | Push-in spring connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Controller level | |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 20 |
| Pitch | 2.54 mm |
| Status display | no |
| Status display present | no |
| Item dimensions | |
| Width | 60 mm |
| Height | 38 mm |
| Depth | 68.4 mm |
| Color | green (RAL 6021) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | DIN EN 50178 |
| IEC 60664 |
| Mounting type | Rear mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2903038 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK2 |
| Product key | DK21C1 |
| GTIN | 4046356709408 |
| Weight per piece (including packing) | 88.2 g |
| Weight per piece (excluding packing) | 88.2 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FLK 20/EZ-DR/ 50KONFEK - Cable 2296391
-
FLK 20/EZ-DR/ 100KONFEK - Cable 2296401
-
FLK 20/EZ-DR/ 150KONFEK - Cable 2296472
-
FLK 20/EZ-DR/ 200KONFEK - Cable 2296485
-
FLK 20/EZ-DR/ 300KONFEK - Cable 2296498
-
FLK 20/EZ-DR/ 400KONFEK - Cable 2296508
-
FLK 20/EZ-DR/ 800KONFEK - Cable 2296524
-
FLK 20/EZ-DR/1000KONFEK - Cable 2296537
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates