LUMGATE MCU
-
Luminaire control unit
1357190
Decoupling the main PCB of the Lumgate 277 2DI/DOR/1AO.
Decoupling the main PCB of the Lumgate 277 2DI/DOR/1AO.
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Gateways/Proxies |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Module | |
| ID code (dec.) | 51 |
| ID code (hex) | 33 |
| Input address area | 16 bit |
| Output address area | 16 bit |
| Supply: Module electronics | |
| Connection technology | Wave soldering contacts |
| Supply voltage | max. 5 V DC |
| Supply voltage range | 4.5 V DC ... 5.5 V DC -10 % ... +10 % |
| Current consumption | max. 130 mA |
| Power consumption | 0.65 W |
| Digital: | |
| Input name | Digital inputs |
| Number of inputs | 2 (Open Collector) |
| Connection method | Wave soldering contacts |
| Analog: | |
| Output name | Analog output |
| Number of outputs | 1 |
| D/A converter resolution | 8 bit |
| Current output signal | 2 mA |
| Digital: | |
| Output name | Digital outputs |
| Number of outputs | 2 |
| Output voltage | 5 V DC |
| Output current | 100 mA |
| Transmission speed | 500 kBaud |
| Width | 64.5 mm |
| Height | 32 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 65 °C |
| Degree of protection | IP00 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 hPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 90 % (according to DIN EN 61131-2) |
| 5 % ... 95 % (up to 45°C in accordance with EN 60068-2-78:2013) | |
| Permissible humidity (storage/transport) | 5 % ... 90 % (according to DIN EN 61131-2) |
| Mounting type | Screw mounting |
| Item number | 1357190 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | DRE |
| Product key | DREDIA |
| GTIN | 4063151684570 |
| Weight per piece (including packing) | 38.23 g |
| Weight per piece (excluding packing) | 500 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
| ECLASS-13.0 | 27111005 |
| ECLASS-15.0 | 27111005 |
| ETIM 9.0 | EC000533 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | c13ad9d5-d90e-4cd5-9049-84870d7b7133 |