PSM-EG-RS232/TTY-P/2K
-
Interface converter
2761253
Interface converter, for converting RS-232 to TTY, two channels, with electrical isolation, DIN-rail mountable
Product details
| Product type | Interface converter |
| Electrical isolation | VCC // V.24 (RS-232) // TTY |
| Maximum power dissipation for nominal condition | 3.12 W |
| Test voltage data interface/power supply | 2.5 kV |
| 2.5 kV AC | |
| Test voltage data interfaces | 2.5 kV AC |
| Supply | |
| Nominal supply voltage | 24 V DC ±20 % |
| Typical current consumption | 130 mA (24 V DC) |
| Supply | |
| Tightening torque | 0.56 Nm ... 0.79 Nm |
| Bit distortion | ≤ 5 % |
| Bit delay | ≤ 3 µs |
| Signal | Modbus |
| Data: V.24 (RS-232) interface in acc. with ITU-T V.28, EIA/TIA-232, DIN 66259-1 | |
| Serial transmission speed | ≤ 19.2 kbps |
| Connection method | D-SUB 9 plug |
| Pluggable screw connection | |
| Transmission length | ≤ 15 m (twisted pair) |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section AWG max. | 14 |
| Conductor cross-section AWG min. | 24 |
| Data: TTY interface, CL2 in acc. with DIN 66348-1 | |
| Serial transmission speed | ≤ 19.2 kbps |
| Connection method | D-SUB-9 female connector |
| Pluggable screw connection | |
| Transmission length | ≤ 1000 m (twisted pair) |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section AWG max. | 14 |
| Conductor cross-section AWG min. | 24 |
| Load/output load current output | ≤ 500 Ω |
| Width | 45 mm |
| Height | 75 mm |
| Depth | 110 mm |
| Color (Housing) | green (RAL 6021) |
| Material (Housing) | ABS |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 50 °C |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Noise emission | |
| Standards/regulations | EN 55022 / Class B |
| Mounting type | DIN rail mounting |
| Item number | 2761253 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNC |
| Product key | DNC112 |
| GTIN | 4017918064624 |
| Weight per piece (including packing) | 299.733 g |
| Weight per piece (excluding packing) | 257.68 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 43222604 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates