GW DEVICE SERVER 2E/4DB9
-
Interface converters
2702763
Serial device server for converting serial data (RS-232/422/485) to Ethernet data (RJ45). Supports TCP and UDP protocols. COM port redirector software and Windows drivers are available for download. Includes two RJ45 ports and four D-SUB 9 ports.
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Interface converter |
| MTBF | 63.5 Years (Telcordia standard, 25°C temperature, 50% stress, Environmental Factor = 1.0) |
| 42.3 Years (Telcordia standard, 40°C temperature, 50% stress, Environmental Factor = 1.5) | |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Electrical isolation | IEC UL 61010-1 (VCC // Ethernet) |
| Maximum power dissipation for nominal condition | 2.88 W (at 24 V DC) |
| Test voltage data interface/data interface | 1.5 kVrms (50 Hz, 1 min.) |
| Test voltage data interface/power supply | 1.5 kVrms (50 Hz, 1 min.) |
| 1.5 kVrms | |
| Supply | |
| Supply voltage range | 10.8 V DC ... 30 V DC (via pluggable COMBICON screw terminal block) |
| Typical current consumption | 110 mA (24 V DC) |
| Max. current consumption | 120 mA (24 V DC) |
| Function | |
| Management | Web-based management |
| Status and diagnostic indicators | LEDs: Status, ACT/LNK (Ethernet data traffic) |
| Supply | |
| Conductor cross-section, flexible | 0.20 mm² ... 2.50 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Signal | Ethernet |
| Web server | yes |
| Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
| Serial transmission speed | 10/100 Mbps, auto negotiation |
| Connection method | RJ45 jack, shielded |
| No. of channels | 2 |
| Transmission length | ≤ 100 m (shielded twisted pair) |
| Protocols supported | TCP/IP, UDP, ASCII |
| Auxiliary protocols | ARP, DHCP (Client), PING |
| Data: RS-232 | |
| Serial transmission speed | 0.3; 0.6; 1.2; 2.4; 4.8; 9.6; 19.2; 38.4; 57.6; 115.2; 230.4 Kbps |
| Number of connections | 4 |
| Connection method | D-SUB 9 plug |
| Pin assignment | DTE |
| Transmission length | 15 m |
| File format/coding | 5/6/7/8 Data bits, 1/2 Stop bits, None/Even/Odd/Mark/Space Parity |
| Data flow control/protocols | Software handshake, Xon/Xoff or hardware handshake RTS/CTS |
| Data: RS-422 | |
| Serial transmission speed | 0.3; 0.6; 1.2; 2.4; 4.8; 9.6; 19.2; 38.4; 57.6; 115.2; 230.4 Kbps |
| Number of connections | 4 |
| Connection method | D-SUB 9 plug |
| Pin assignment | 2, 3, 5, 7, 8 |
| Transmission length | ≤ 1200 m |
| Termination resistor | 120 Ω (configurable) |
| File format/coding | 5/6/7/8 Data bits, 1/2 Stop bits, None/Even/Odd/Mark/Space Parity |
| Data: RS-485 | |
| Serial transmission speed | 0.3; 0.6; 1.2; 2.4; 4.8; 9.6; 19.2; 38.4; 57.6; 115.2; 230.4 Kbps |
| Number of connections | 4 |
| Connection method | D-SUB 9 plug |
| Pin assignment | 3, 5, 7 |
| Termination resistor | 120 Ω (configurable) |
| File format/coding | 5/6/7/8 Data bits, 1/2 Stop bits, None/Even/Odd/Mark/Space Parity |
| Width | 45 mm |
| Height | 99 mm |
| Depth | 115 mm |
| Color (Housing) | light gray (RAL 7035) |
| Housing material | PA 6.6 |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | < 2000 m |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| UL, USA | UL 61010-1 |
| UL, USA / Canada | Class I, Div. 2, Groups A, B, C, D T4A |
| Noxious gas test | ISA-S71.04-1985 G3 Harsh Group A |
| Ex data | |
| ATEX | DEMKO 18ATEX 2026X: II 3 G Ex ec IIC T4 Gc |
| IECEx | IECEx UL 18.0023X Ex ec IIC T4 Gc |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Standards/regulations | EN 55022, EN 55024 |
| Mounting type | DIN rail mounting |
| Item number | 2702763 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNC |
| Product key | DNC321 |
| GTIN | 4055626339184 |
| Weight per piece (including packing) | 246 g |
| Weight per piece (excluding packing) | 193 g |
| Customs tariff number | 85176200 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 27242208 |
| ECLASS-15.0 | 27242208 |
ETIM
| ETIM 10.0 | EC001423 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
PSM-KA9SUB9/BB/2METER - Data cable 2799474
-
SUBCON 9/F-SH - D-SUB bus connector 2761499
-
SUBCON-PLUS-F/AX 9 - D-SUB bus connector 2311797
-
PSM-AD-D9-NULLMODEM - Adapter 2708753
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL SWITCH SFN 5TX - Industrial Ethernet Switch 2891152
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
SUBCON-PLUS 9/F - D-SUB bus connector 2744241
-
SUBCON-PLUS F2 - D-SUB bus connector 2799490
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
-
VS-08-RJ45-10G/Q - RJ45 connector 1419001
-
VS-09-BU-DSUB-EG - D-SUB connector 1688803
-
VS-09-ST-DSUB-EG - D-SUB connector 1688793
-
CUC-DST-GZNI-S/DSSC9 - D-SUB sleeve housings 1419722
-
CUC-DST-GPME-S/DSSC9 - D-SUB sleeve housings 1419705
-
PSM-ME-RS232/RS232-P - Interface converter 2744461
-
PSM-ME-RS485/RS485-P - Repeater 2744429
-
TTC-6P-3-HF-F-M-24DC-PT-I - Surge protection device 2906797
-
TTC-6P-3-HF-F-M-12DC-UT-I - Surge protection device 2906786
-
FL DIN RA - DIN rail adapter 2891053
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates