FL COMSERVER PRO 232/422/485
-
Interface converters
2313465
Second generation FL COMSERVER PRO... (PROGRAMMABLE), freely programmable in BASIC programming language, for creation of custom solutions to implement a serial RS-232/422/485 interface on the Ethernet. Incl. examples, additional software, and user documentation
Free download available.
Downloads
Product details
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Interface converter |
| MTBF | 666 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
| 179 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) | |
| Functions | |
| Management | Web-based management |
| SNMP v1/v2 | |
| Supported browsers | Netscape Communicator versions 4.5 and up or Internet Explorer versions 5.5 and up |
| System requirements | |
| Supported browsers | Netscape Communicator versions 4.5 and up or Internet Explorer versions 5.5 and up |
| Electrical isolation | VCC // Ethernet // Serial |
| Maximum power dissipation for nominal condition | 2.4 W |
| Test voltage data interface/data interface | 1.5 kVrms (50 Hz, 1 min.) |
| Test voltage data interface/power supply | 1.5 kVrms (50 Hz, 1 min.) |
| 1.5 kVrms | |
| Supply | |
| Supply voltage range | 19.2 V AC/DC ... 28.8 V AC/DC (via pluggable COMBICON screw terminal block) |
| 22.8 V DC ... 25.2 V DC (as an alternative or redundant, via backplane bus contact and system current supply) | |
| Nominal supply voltage | 24 V AC/DC ±20 % (via pluggable COMBICON screw terminal block) |
| 24 V DC ±5 % (as an alternative or redundant, via backplane bus contact and system current supply) | |
| Typical current consumption | 100 mA (24 V DC) |
| Function | |
| Management | Web-based management, SNMP, serial emergency access |
| Status and diagnostic indicators | LEDs: UL (logic voltage), TD + RD (data activity serial), FD (full duplex), 100 (100 Mbps mode), Link (Ethernet), Activity (Ethernet), ERR (error) |
| Supply | |
| Tightening torque | 0.56 Nm ... 0.79 Nm |
| Signal | Ethernet |
| Web server | yes |
| Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
| Serial transmission speed | 10/100 Mbps, auto negotiation |
| Connection method | RJ45 jack, shielded |
| No. of channels | 1 |
| Transmission length | ≤ 100 m (shielded twisted pair) |
| Protocols supported | TCP/IP, UDP |
| Auxiliary protocols | ARP, DHCP, BOOTP, SNMP, RIP, RARP, HTTP, TFTP, ICMP |
| Data: V.24 (RS-232) interface in acc. with ITU-T V.28, EIA/TIA-232, DIN 66259-1 | |
| Serial transmission speed | 0.3; 0.6; 1.2; 2.4; 4.8; 7.2; 9.6; 19.2; 38.4; 57.6; 115.2; 187.5; 230.4 kbps |
| Connection method | D-SUB 9 plug |
| Pin assignment | DTE/DCE switchover via web-based management |
| File format/coding | UART/NRZ: 7/8 Bit Data, 1/2 Bit Stopp, None/Even/Odd Parity |
| Data flow control/protocols | Software handshake, Xon/Xoff or hardware handshake RTS/CTS |
| Data: RS-422 interface in acc. with ITU-T V.11, EIA/TIA-422, DIN 66348-1 | |
| Serial transmission speed | 0.3; 0.6; 1.2; 2.4; 4.8; 7.2; 9.6; 19.2; 38.4; 57.6; 115.2; 187.5; 230.4; 500; 1000 kbps |
| Connection method | Plug-in/screw connection via COMBICON |
| Transmission length | ≤ 1200 m |
| Termination resistor | 390 Ω (configurable) |
| 180 Ω | |
| 390 Ω | |
| File format/coding | UART/NRZ: 7/8 Bit Data, 1/2 Bit Stopp, None/Even/Odd Parity |
| Data flow control/protocols | Automatic control |
| Data: RS-485 interface, in acc. with EIA/TIA-485, DIN 66259-4/RS-485 2-wire | |
| Serial transmission speed | 0.3; 0.6; 1.2; 2.4; 4.8; 7.2; 9.6; 19.2; 38.4; 57.6; 115.2; 187.5; 230.4; 500; 1000 kbps |
| Connection method | Plug-in/screw connection via COMBICON |
| Termination resistor | 390 Ω (configurable) |
| 180 Ω | |
| 390 Ω (configurable) | |
| File format/coding | UART/NRZ: 7/8 Bit Data, 1/2 Bit Stopp, None/Even/Odd Parity |
| Data flow control/protocols | Automatic control |
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 116 mm |
| Color (Housing) | green (RAL 6021) |
| Material (Housing) | PA 6.6-FR |
| Free fall in accordance with IEC 60068-2-32 | Free fall: 1 m |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Vibration (operation): 5g, 10...150 Hz, 2.5 h, in XYZ direction |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Shock (operation): 15g, 11 ms period, half-sine shock pulse |
| Shock (storage/transport): 30g, 11 ms period, half-sine shock pulse |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| -20 °C ... 60 °C (in acc. with UL) | |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3G Ex nA IIC T4 Gc X |
| Note | Please follow the special installation instructions in the documentation! |
| UL, USA/Canada | |
| Identification | 508 Listed |
| Class I, Div. 2, Groups A, B, C, D | |
| UL, USA | |
| Identification | Class I, Zone 2, AEx nA IIC T5 |
| UL, Canada | |
| Identification | Class I, Zone 2, Ex nA IIC T5 Gc X |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Free from substances that could impair the application of coating | in accordance with VW-AUDI-Seat central standard P-VW 3.10.7 57 65 0 |
| Standards/regulations | EN 50121-4 |
| Standard designation | Railway applications |
| Mounting type | DIN rail mounting |
| Item number | 2313465 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNC |
| Product key | DNC321 |
| GTIN | 4046356451338 |
| Weight per piece (including packing) | 221.8 g |
| Weight per piece (excluding packing) | 194.4 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ME 22,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2707437
-
FL CAT5 HEAVY - Data cable 2744814
-
FL CAT5 FLEX - Installation cable 2744830
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
-
FL SWITCH 1005N - Industrial Ethernet Switch 1085039
-
FL ISOLATOR 100-RJ/RJ - Network isolator 2313931
-
PP-RJ-SCC - Patch panel 2703018
-
PSI-MODEM-SHDSL/SERIAL - Modem 2313669
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
FL PATCH SAFE CLIP - Port Guard Security Element 2891246
-
SUBCON 9/F-SH - D-SUB bus connector 2761499
-
CM-KBL-RS232/USB - Cable 2881078
-
ME-SAS - Shield connection clamp 2853899
-
IL MOD BK DI8 DO4-PAC - Bus coupler 2878696
-
DT-LAN-CAT.6+ - Surge protection device 2881007
Your advantages
Configuration via web-based management
All connections can be plugged in using a COMBICON screw terminal block
Free programmable in BASIC programming language
Creation of own visualization on web server
Software for virtual COM ports supplied as standard
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates