AXL E IOL AI1 U M12 R - Analog module
2700273

Is being prepared to meet the requirements of the CRA

Axioline E IO-Link/analog converter for connecting an analog sensor, 0 V ... 10 V, M12 connectors, angled version

Free download available. Downloads

Product details









Compatible products



Your advantages

Connection to an IO-Link master with M12 connector (A-coded, 4-pos.)
1 IO-Link interface
IO-Link A port
IO-Link specification V1.1.1
Angled version
1 analog input
Connection of the actuator in 3-conductor technology via M12 connector (A-coded, 5-pos.)
Voltage range: 0 V ... 10 V
Functional ground connection for local connection to functional ground
Supply of the module electronics and the sensor via the IO-Link interface of the IO-Link master
Local status indicator
IP65/IP67 degree of protection