UMK-2KS40/AI16/RS/K-MT/SO241
-
Input module
2319650
16-channel analog input module with screw connection and integrated knife disconnect function. Redundant use possible. Suitable for Yokogawa card SAI 143.
Product details
| Product type | Interface module |
| Insulation characteristics: Air clearances and creepage distances | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal voltage UN | 30 V DC |
| Max. current carrying capacity per branch | 100 mA |
| Air clearances and creepage distances | |
| Rated surge voltage | Basic insulation |
| Supported controller YOKOGAWA ProSafe-RS | |
| Suitable I/O card | SAI143 |
| Field level | |
| Connection method | Screw connection |
| Number of positions | 32 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Controller level | |
| Connection method | Yokogawa, KS compatible |
| Number of connections | 2 |
| Number of positions | 40 |
| Tightening torque | 0.5 Nm |
| Status display present | no |
| Item dimensions | |
| Width | 169 mm |
| Height | 78 mm |
| Depth | 60 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 70 °C |
| Air clearances and creepage distances | |
| Standards/regulations | DIN EN 50178 |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2319650 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK2 |
| Product key | DK2AZZ |
| GTIN | 4046356447133 |
| Weight per piece (including packing) | 365 g |
| Weight per piece (excluding packing) | 365 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FLK 40-PA/EZ-DR/KS/ 300/YUC - Front adapter 2314354
-
FLK 40-PA/EZ-DR/KS/ 400/YUC - Front adapter 2314367
-
FLK 40-PA/EZ-DR/KS/ 500/YUC - Front adapter 2321570
-
FLK 40-PA/EZ-DR/KS/ 600/YUC - Front adapter 2314943
-
FLK 40-PA/EZ-DR/KS/ 700/YUC - Front adapter 2321583
-
FLK 40-PA/EZ-DR/KS/ 800/YUC - Front adapter 2314956
-
FLK 40-PA/EZ-DR/KS/1000/YUC - Front adapter 2314370
-
FLK 40-PA/EZ-DR/KS/1100/YUC - Front adapter 2321428
-
FLK 40-PA/EZ-DR/KS/1200/YUC - Front adapter 2321431
-
FLK 40-PA/EZ-DR/KS/1500/YUC - Front adapter 2314383
-
FLK 40-PA/EZ-DR/KS/1600/YUC - Front adapter 2321596
-
FLK 40-PA/EZ-DR/KS/1700/YUC - Front adapter 2321606
-
FLK 40-PA/EZ-DR/KS/1800/YUC - Front adapter 2321619
-
FLK 40-PA/EZ-DR/KS/1900/YUC - Front adapter 2321622
-
FLK 40-PA/EZ-DR/KS/2000/YUC - Front adapter 2314532
-
FLK 40-PA/EZ-DR/KS/2500/YUC - Front adapter 2314545
-
FLK 40-PA/EZ-DR/KS/3000/YUC - Front adapter 2314558
-
FLK 40-PA/EZ-DR/KS/3500/YUC - Front adapter 2901017
-
FLK 40-PA/EZ-DR/KS/4000/YUC - Front adapter 2901052
-
FLK 40-PA/EZ-DR/KS/4500/YUC - Front adapter 2902912
-
FLK 40-PA/EZ-DR/HF/KS/ 200/YUC - Front adapter 2904748
-
FLK 40-PA/EZ-DR/HF/KS/ 300/YUC - Front adapter 2904749
-
FLK 40-PA/EZ-DR/HF/KS/ 400/YUC - Front adapter 2904750
-
FLK 40-PA/EZ-DR/HF/KS/ 500/YUC - Front adapter 2904645
-
FLK 40-PA/EZ-DR/HF/KS/ 600/YUC - Front adapter 2904751
-
FLK 40-PA/EZ-DR/HF/KS/ 700/YUC - Front adapter 2904752
-
FLK 40-PA/EZ-DR/HF/KS/ 800/YUC - Front adapter 2904753
-
FLK 40-PA/EZ-DR/HF/KS/ 900/YUC - Front adapter 2904754
-
FLK 40-PA/EZ-DR/HF/KS/1000/YUC - Front adapter 2904646
-
FLK 40-PA/EZ-DR/HF/KS/1500/YUC - Front adapter 2904647
-
FLK 40-PA/EZ-DR/HF/KS/2000/YUC - Front adapter 2904488
-
FLK 40-PA/EZ-DR/HF/KS/2500/YUC - Front adapter 2904648
-
FLK 40-PA/EZ-DR/HF/KS/3000/YUC - Front adapter 2904649
-
FLK 40-PA/EZ-DR/HF/KS/3500/YUC - Front adapter 2904650
-
FLK 40-PA/EZ-DR/HF/KS/5000/YUC - Front adapter 2904653
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates